Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits243-0384: STANDARD SIZE Hydraulic Cylinder SEAL KIT
Home
Upgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits
243-0384: STANDARD SIZE Hydraulic Cylinder SEAL KIT
243-0384: STANDARD SIZE Hydraulic Cylinder SEAL KIT

Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal standard nominal (Up to 0.25mm Max (0.010 INCH) bore sized hydraulic cylinder

Brand: Cat

Product Images
243-0384: STANDARD SIZE Hydraulic Cylinder SEAL KIT
243-0384: STANDARD SIZE Hydraulic Cylinder SEAL KIT
243-0384: STANDARD SIZE Hydraulic Cylinder SEAL KIT
243-0384: STANDARD SIZE Hydraulic Cylinder SEAL KIT
243-0384: STANDARD SIZE Hydraulic Cylinder SEAL KIT

Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal standard nominal (Up to 0.25mm Max (0.010 INCH) bore sized hydraulic cylinder

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

9X-7264: 127mm Bore Diameter 2-Piece Seal
9X-7264: 127mm Bore Diameter 2-Piece SealQuantity: 1
2K-4096: 120.11mm Internal Diameter Rubber Backup Ring
2K-4096: 120.11mm Internal Diameter Rubber Backup RingQuantity: 1
289-2948: 62.78mm Inner Diameter Cylinder Rod U-Cup Seal
289-2948: 62.78mm Inner Diameter Cylinder Rod U-Cup SealQuantity: 1
4J-4630: 127mm Outer Diameter Plastic Ring
4J-4630: 127mm Outer Diameter Plastic RingQuantity: 1
8T-5668: 63.5mm Inner Diameter Piston Guide Ring
8T-5668: 63.5mm Inner Diameter Piston Guide RingQuantity: 1
225-3281: 61.42mm Inner Diameter Double Lip Wiper Seal
225-3281: 61.42mm Inner Diameter Double Lip Wiper SealQuantity: 1
289-2937: Seal Assembly-Buffer
289-2937: Seal Assembly-BufferQuantity: 1
5F-3144: 3.53 x 120.24mm 75A NBR O-Ring
5F-3144: 3.53 x 120.24mm 75A NBR O-RingQuantity: 1
Showing 1 to 8 of 8
DescriptionSpecificationsCompatible Models
Specifications for part number 243-0384

We are still working on adding a specification for this part.

Compatible Models for part number 243-0384

WHEEL TRACTOR

627G 621B 627H 623G 621F 623H 621G 621H

WHEEL SCRAPER

621E 623G 623F 621G 621F 627G 623B 627F 623E 621B 627B 627E

TRACK LOADER

955L

TRUCK

785 785G 785C 785D

BACKHOE LOADER

426B 436B

TRACTOR

784C 784B

OFF HIGHWAY TRUCK

785 785D

MOTOR GRADER

16M 14M 16H NA 14H NA 14H 16H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert