Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home243-5730: SHOE-TRACK
Home243-5730: SHOE-TRACK
243-5730: SHOE-TRACK

Cat® Track Shoe Single Grouser, 610mm Wide, Regular Joint

Brand: Cat

Product Images
243-5730: SHOE-TRACK
243-5730: SHOE-TRACK
Contact your dealer for replacement options.

Cat® Track Shoe Single Grouser, 610mm Wide, Regular Joint

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
Description
Description

Description:

  • Track shoes provide flotation and traction for the machine and protection for the link assembly.


Attributes:

  • Extreme service track shoes should be used wherever the moderate service track shoe bends or breaks, or where links outlast track shoes. Extreme service track shoes are both stronger to resist bending and breaking and have more allowable wear material than the moderate service track shoe. Extreme service track shoes are rolled from tough alloy steel.

Description:

  • Track shoes provide flotation and traction for the machine and protection for the link assembly.


Attributes:

  • Extreme service track shoes should be used wherever the moderate service track shoe bends or breaks, or where links outlast track shoes. Extreme service track shoes are both stronger to resist bending and breaking and have more allowable wear material than the moderate service track shoe. Extreme service track shoes are rolled from tough alloy steel.

Specifications
Specifications
Units of MeasureUSMetric
Shoe Width (mm): 610
Track Pitch (mm): 215.9
Bolt Size (in): 7/8
Material: Boron Steel
Track Pitch (in): 8.5
Plate Thickness (mm): 0
Joint Type: Regular
Shoe Bolt Hole Spacing B (mm): 146
Shoe Bolt Hole Spacing C (mm): 184.2
Shoe Width (in): 24.016
Plate Thickness (in): 0
Shoe Bolt Hole Spacing A (mm): 76.2
Number of Grousers: Single
Bolt Hole Diameter (in): 0.914
Bolt Hole Diameter (mm): 23.22
Bolt Size (mm): 7/8
Units of MeasureUSMetric
Shoe Width (mm): 610
Track Pitch (mm): 215.9
Bolt Size (in): 7/8
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert