Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits248-1168: Hydraulic Cylinder Seal Kit - Standard Size
Home
Upgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits
248-1168: Hydraulic Cylinder Seal Kit - Standard Size
248-1168: Hydraulic Cylinder Seal Kit - Standard Size

Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal standard nominal (Up to 0.25mm Max (0.010 INCH) bore sized hydraulic cylinder

Brand: Cat

Product Images
248-1168: Hydraulic Cylinder Seal Kit - Standard Size
248-1168: Hydraulic Cylinder Seal Kit - Standard Size
248-1168: Hydraulic Cylinder Seal Kit - Standard Size
248-1168: Hydraulic Cylinder Seal Kit - Standard Size

Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal standard nominal (Up to 0.25mm Max (0.010 INCH) bore sized hydraulic cylinder

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

495-8212: 150mm Bore Diameter Two Piece Seal
495-8212: 150mm Bore Diameter Two Piece SealQuantity: 1
7Y-4669: 105mm Internal Diameter Backup Ring
7Y-4669: 105mm Internal Diameter Backup RingQuantity: 1
167-2217: 105mm Rod Diameter Buffer Seal
167-2217: 105mm Rod Diameter Buffer SealQuantity: 1
167-2332: SEAL-U-CUP
167-2332: SEAL-U-CUPQuantity: 1
198-2643: 151mm Outer Diameter Plastic Backup Ring
198-2643: 151mm Outer Diameter Plastic Backup RingQuantity: 1
165-9290: 102.5mm Inner Diameter Lip Type Wiper Seal
165-9290: 102.5mm Inner Diameter Lip Type Wiper SealQuantity: 1
116-3589: 149.81mm Outer Diameter Wear Ring Piston Guide
116-3589: 149.81mm Outer Diameter Wear Ring Piston GuideQuantity: 1
096-1581: 141.93mm ID Hydraulic Cylinder Ring
096-1581: 141.93mm ID Hydraulic Cylinder RingQuantity: 1
095-1633: 5.7 x 139.6mm 90A NBR O-Ring
095-1633: 5.7 x 139.6mm 90A NBR O-RingQuantity: 1
Showing 1 to 9 of 9
DescriptionSpecificationsCompatible Models
Specifications for part number 248-1168

We are still working on adding a specification for this part.

Compatible Models for part number 248-1168

TRACK FELLER BUNCHER

TK752 TK751 1390 551 552 TK741 2590 541 TK1051

WHEELED EXCAVATOR

M325C MH M325B W345B II

EXCAVATOR

330-A 325 LN 322B L 330 L 345B II 330-A L 325B LN 325-A L 345B II MH 320-A L 325-A FM L 325B L 322 LN 325C L 322-A 330 LN 325-A 325D MH 320 L 325C FM 322 L 325 L 330B L 322-A N 325C 345B

MOBILE HYD POWER UNIT

325D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert