Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits253-4281: FRONT HOUSING INSTALL GASKET KIT
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
253-4281: FRONT HOUSING INSTALL GASKET KIT
253-4281: FRONT HOUSING INSTALL GASKET KIT

Front Structure Kit

Brand: Cat

Product Images
253-4281: FRONT HOUSING INSTALL GASKET KIT
253-4281: FRONT HOUSING INSTALL GASKET KIT
253-4281: FRONT HOUSING INSTALL GASKET KIT
253-4281: FRONT HOUSING INSTALL GASKET KIT

Front Structure Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

100-8525: 0.8mm Thick Seal Gasket
100-8525: 0.8mm Thick Seal GasketQuantity: 1
9L-1633: 0.8mm Thick Front Housing Cover Gasket
9L-1633: 0.8mm Thick Front Housing Cover GasketQuantity: 1
4F-9325: 17/32" ID Adapter Gasket
4F-9325: 17/32" ID Adapter GasketQuantity: 1
100-7432: Front Housing cover Gasket
100-7432: Front Housing cover GasketQuantity: 1
220-3373: 119.29mm Internal Diameter Seal Ring
220-3373: 119.29mm Internal Diameter Seal RingQuantity: 1
100-6178: 0.8mm Thick Air Compressor Gasket
100-6178: 0.8mm Thick Air Compressor GasketQuantity: 1
8C-3089: 2.62 x 82.22mm 75A FKM O-Ring
8C-3089: 2.62 x 82.22mm 75A FKM O-RingQuantity: 1
6V-5134: 5.33 x 31.12mm 75A FKM O-Ring
6V-5134: 5.33 x 31.12mm 75A FKM O-RingQuantity: 2
6V-7350: 2.62 x 113.97mm 75A FKM O-Ring
6V-7350: 2.62 x 113.97mm 75A FKM O-RingQuantity: 1
5P-8068: 5.33 x 37.47mm 75A FKM O-Ring
5P-8068: 5.33 x 37.47mm 75A FKM O-RingQuantity: 2
126-0110: 172.09mm Maximum Outer Diameter Crankshaft Seal
126-0110: 172.09mm Maximum Outer Diameter Crankshaft SealQuantity: 1
9Y-3593: Timing Gear Housing Front Cover Gasket
9Y-3593: Timing Gear Housing Front Cover GasketQuantity: 1
3K-0360: 2.21 x 16.36mm 90A NBR O-Ring
3K-0360: 2.21 x 16.36mm 90A NBR O-RingQuantity: 1
144-6142: 1.71mm Thick Integral Seal Gasket
144-6142: 1.71mm Thick Integral Seal GasketQuantity: 1
210-9246: 2.62 x 37.77mm 75A FKM O-Ring
210-9246: 2.62 x 37.77mm 75A FKM O-RingQuantity: 1
6V-3834: 2.62 x 88.57mm 75A FKM O-Ring
6V-3834: 2.62 x 88.57mm 75A FKM O-RingQuantity: 1
6V-6609: 2.21 x 16.36mm 70A EPDM O-Ring
6V-6609: 2.21 x 16.36mm 70A EPDM O-RingQuantity: 1
151-2909: 0.9mm Thick Front Housing Gasket
151-2909: 0.9mm Thick Front Housing GasketQuantity: 1
3H-0976: 120mm Inner Diameter Seal O Ring
3H-0976: 120mm Inner Diameter Seal O RingQuantity: 1
9Y-3590: 0.8mm Thick Engine Head Gasket
9Y-3590: 0.8mm Thick Engine Head GasketQuantity: 1
5P-7814: 10.52mm Inner Diameter Seal O Ring
5P-7814: 10.52mm Inner Diameter Seal O RingQuantity: 2
6V-8001: 85.32mm Inside Diameter Seal-O-Ring
6V-8001: 85.32mm Inside Diameter Seal-O-RingQuantity: 1
7E-5555: 0.8mm Thick Cooling System Gasket
7E-5555: 0.8mm Thick Cooling System GasketQuantity: 1
061-9455: 3.53 x 47.22mm 75A FKM O-Ring
061-9455: 3.53 x 47.22mm 75A FKM O-RingQuantity: 1
7L-6580: 5.33 x 31.12mm 70A EPDM O-Ring
7L-6580: 5.33 x 31.12mm 70A EPDM O-RingQuantity: 2
8L-2786: 2.21 x 16.36mm 75A FKM O-Ring
8L-2786: 2.21 x 16.36mm 75A FKM O-RingQuantity: 1
Showing 1 to 26 of 26
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert