Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeWorkshop SuppliesOther Workshop SuppliesOther Workshop Products259-9239: M20 Thread Puller Stud
HomeWorkshop SuppliesOther Workshop SuppliesOther Workshop Products259-9239: M20 Thread Puller Stud
259-9239: M20 Thread Puller Stud

Cat® M20 Thread Steel Puller Stud Provides a threaded connection for the components requiring secure fastening

Brand: Cat

Product Images
259-9239: M20 Thread Puller Stud
259-9239: M20 Thread Puller Stud
259-9239: M20 Thread Puller Stud
259-9239: M20 Thread Puller Stud
259-9239: M20 Thread Puller Stud

Cat® M20 Thread Steel Puller Stud Provides a threaded connection for the components requiring secure fastening

Brand: Cat

Warranty Information
Return Policy
DescriptionSpecifications
Description for part number 259-9239

A Puller Stud functions by screwing into threaded holes tapped within components or by having nuts and other threaded parts attached to their ends. This allows for the creation of secure connections, applying tension, or suspending parts within a machine. It consists of a cylindrical rod with external threading along its length, providing compatibility with nuts, bolts, or other threaded components.

Attributes:
• Made from steel with properties that maintain hardness for long wear life
• Enables the creation of strong tension connections between components

Applications:
A Puller Stud is used for secure fastening of different parts together by inserting one end of the puller stud into a pre-drilled hole with a corresponding internal thread.

View More
Specifications for part number 259-9239

Units of Measure

USMetric
Material: Steel,Alloy Zinc,Low Alloy Steel,Carbon Steel,Coating Mixed: Nonmetallic
Thread: M20x2.5
Length (mm): 1,000.0
Length (in): 39.37
Weight (kg): 2.411
Weight (lb): 5.315
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced