Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUndercarriageTrack ComponentsTrack Links261-1012: Track Link
Home
UndercarriageTrack ComponentsTrack Links
261-1012: Track Link
261-1012: Track Link

Cat® Track Link 202.81mm Track Pitch, PPR2

Brand: Cat

Product Images
261-1012: Track Link
261-1012: Track Link

Cat® Track Link 202.81mm Track Pitch, PPR2

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
261-1012
This part:
261-1012: Track Link
Bore To Rail (in)

2.52

Track Link Crown Height (in)

0

Eyebrow Thickness (in)

0

Description

Cat® Track Link 202.81mm Track Pitch, PPR2

6Y-1608
This part:
6Y-1608: Track Link
Track Pitch (in)

7.985

Bore To Rail (in)

2.52

Track Link Crown Height (in)

0

Description

Cat® Track Link 202.81mm Track Pitch, Press Fit

6Y-1607
This part:
6Y-1607: Track Link
Track Pitch (in)

7.985

Bore To Rail (in)

2.52

Track Link Crown Height (in)

0

Description

Cat® Track Link 202.81mm Track Pitch, Press Fit

261-1011
This part:
261-1011: Track Link
Bore To Rail (in)

2.52

Track Link Crown Height (in)

0

Eyebrow Thickness (in)

0

Description

Cat® Track Link 202.81mm Track Pitch, PPR2

Related parts
517-2282
517-2282: Track Link
Check Price
576-4398
576-4398: Track Link
Check Price
576-4397
576-4397: Track Link
Check Price
517-2281
517-2281: Undercarriage Track Link
Check Price
607-1454
607-1454: Track Link
Check Price
607-1453
607-1453: Track Link
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert