Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUndercarriageTrack ComponentsTrack Pins261-1013: Track Pin
Home
UndercarriageTrack ComponentsTrack Pins
261-1013: Track Pin
261-1013: Track Pin

Cat® Track Pin 42mm Outside Diameter, 228mm long

Brand: Cat

Product Images
261-1013: Track Pin
261-1013: Track Pin
261-1013: Track Pin
261-1013: Track Pin
261-1013: Track Pin

Cat® Track Pin 42mm Outside Diameter, 228mm long

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
261-1013
This part:
261-1013: Track Pin
Bolt Size (in)

1.22

Track Pitch (in)

8

Overall Length (in)

8.976

Description

Cat® Track Pin 42mm Outside Diameter, 228mm long

461-3799
This part:
461-3799: Track Pin
Diameter (in)

1.64

Length (in)

9.0

Overall Length (in)

8.976

Description

Cat® Track Pin 41.7mm Outside Diameter, Master, Head Option, 228mm long

552-9466
This part:
552-9466: Track Pin
Overall Length (in)

8.946

Hole Depth (in)

0

Pin Outside Diameter (in)

1.634

Description

Cat® Track Pin 41.5mm Outside Diameter, Master, Head Option, 227.24mm long

261-1014
This part:
261-1014: Track Pin
Bolt Size (in)

1.22

Track Pitch (in)

8

Overall Length (in)

8.976

Description

Cat® Track Pin 42mm Outside Diameter, Master, 228mm long

188-3065
This part:
188-3065: Track Pin
Overall Length (in)

8.976

Hole Depth (in)

0

Pin Outside Diameter (in)

1.643

Description

Cat® Track Pin 41.72mm Outside Diameter, Master, Head Option, 228mm long

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert