Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesFoam, Insulation, & Liners267-7539: 380mm Length Fiber and Rubber Belt
Home
Hardware, Seals, & ConsumablesFoam, Insulation, & Liners
267-7539: 380mm Length Fiber and Rubber Belt
267-7539: 380mm Length Fiber and Rubber Belt

Cat® Belt (Step Support)

Brand: Cat

Product Images
267-7539: 380mm Length Fiber and Rubber Belt
267-7539: 380mm Length Fiber and Rubber Belt
267-7539: 380mm Length Fiber and Rubber Belt
267-7539: 380mm Length Fiber and Rubber Belt
267-7539: 380mm Length Fiber and Rubber Belt

Cat® Belt (Step Support)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Cat steps provide means for operator to ascend and descend from machine and access machine features such as tanks and platforms. Flexible step support secures, suspends and supports operator steps on Cat machines. Reinforced rubber belting is durable and weather resistant.

Attributes:
• Fabric reinforced rubber
• High abrasion resistance
• Slot Size: 20 X 30 mm (0.79 X 1.18 in) (2X)

Description:
Cat steps provide means for operator to ascend and descend from machine and access machine features such as tanks and platforms. Flexible step support secures, suspends and supports operator steps on Cat machines. reinforced rubber belting is durable and weather resistant.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.

Description:
Cat steps provide means for operator to ascend and descend from machine and access machine features such as tanks and platforms. Flexible step support secures, suspends and supports operator steps on Cat machines. Reinforced rubber belting is durable and weather resistant.

Attributes:
• Fabric reinforced rubber
• High abrasion resistance
• Slot Size: 20 X 30 mm (0.79 X 1.18 in) (2X)

Description:
Cat steps provide means for operator to ascend and descend from machine and access machine features such as tanks and platforms. Flexible step support secures, suspends and supports operator steps on Cat machines. reinforced rubber belting is durable and weather resistant.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Type: Step Support
Material Description: Reinforced Rubber
Length (mm): 380
Width (mm): 120
Thickness (mm): 19
Hole Size (mm): 14 (2X)
Length (in): 14.96
Width (in): 4.72
Thickness (in): 0.75
Hole Size (in): 0.55 (2X)
Material: Rubber & Fiber Rubber
Units of MeasureUSMetric
Type: Step Support
Material Description: Reinforced Rubber
Length (mm): 380
View More
Compatible Models
Compatible Models
Wheel Tractor
627G627H637G623H637K657G621G621H631G
Wheel Tractor-Scraper
627623621637627K LRC631627K623K LRC623K637K631K621K
Wheel Scraper
631G623G657G621G637K627G637G
View More
Wheel Tractor
627G627H637G623H637K657G621G621H631G
Warranty Information
Return Policy
Parts diagram for 267-7539
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 267-7539
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 267-7539

Description:
Cat steps provide means for operator to ascend and descend from machine and access machine features such as tanks and platforms. Flexible step support secures, suspends and supports operator steps on Cat machines. Reinforced rubber belting is durable and weather resistant.

Attributes:
• Fabric reinforced rubber
• High abrasion resistance
• Slot Size: 20 X 30 mm (0.79 X 1.18 in) (2X)

Description:
Cat steps provide means for operator to ascend and descend from machine and access machine features such as tanks and platforms. Flexible step support secures, suspends and supports operator steps on Cat machines. reinforced rubber belting is durable and weather resistant.

View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 267-7539

Units of Measure

USMetric
Type: Step Support
Material Description: Reinforced Rubber
Length (mm): 380
Width (mm): 120
Thickness (mm): 19
Hole Size (mm): 14 (2X)
Length (in): 14.96
Width (in): 4.72
Thickness (in): 0.75
Hole Size (in): 0.55 (2X)
Material: Rubber & Fiber Rubber
View More
Compatible Models for part number 267-7539

WHEEL TRACTOR

627G 627H 637G 623H 637K 657G 621G 621H 631G

WHEEL TRACTOR-SCRAPER

627 623 621 637 627K LRC 631 627K 623K LRC 623K 637K 631K 621K

WHEEL SCRAPER

631G 623G 657G 621G 637K 627G 637G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert