Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeWorkshop SuppliesToolsRatchets & SocketsSockets271-4606: 5/8" Impact Socket
Home
Workshop SuppliesToolsRatchets & SocketsSockets
271-4606: 5/8" Impact Socket
271-4606: 5/8" Impact Socket

Cat® Impact Socket provides a secure grip and efficient torque transfer to hexagonal fasteners, reducing the risk of slippage and damage

Brand: Cat

Product Images
271-4606: 5/8" Impact Socket
271-4606: 5/8" Impact Socket

Cat® Impact Socket provides a secure grip and efficient torque transfer to hexagonal fasteners, reducing the risk of slippage and damage

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DescriptionSpecifications
Specifications for part number 271-4606

Units of Measure

USMetric
Length (mm): 23.81
Length (in): 0.937
Drive (mm): 9.525
Drive (in): 0.375
Material: Steel
Weight (kg): 0.054
Weight (lb): 0.119
Size (in): 5/8
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert