Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers2S-5658: 5/8" ID Steel Flat Washer
HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers2S-5658: 5/8" ID Steel Flat Washer
2S-5658: 5/8" ID Steel Flat Washer

FLAT WASHER

Brand: Cat

Product Images
2S-5658: 5/8" ID Steel Flat Washer
2S-5658: 5/8" ID Steel Flat Washer
2S-5658: 5/8" ID Steel Flat Washer
2S-5658: 5/8" ID Steel Flat Washer
2S-5658: 5/8" ID Steel Flat Washer

FLAT WASHER

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2S-5658

Units of Measure

USMetric
Material: HARDENED STEEL,Low Alloy Steel,Carbon Steel,Alloy Zinc
Washer Type: Flat
Fits Bolt Sizes (in): 5/8
Fits Bolt Sizes (mm): M16
Coating: Zinc Phosphate + Oil
Outer Diameter (in): 1.142
Outer Diameter (mm): 29.0
Thickness (in): 0.118
Thickness (mm): 3.0
Inside Diameter (mm): 17.0
Inside Diameter (in): 0.669
Outside Diameter (in): 1.142
Outside Diameter (mm): 29.0
View More
Compatible Models for part number 2S-5658

GENERATOR

SR4B SR4 LC51XX

TRUCK ENGINE

1673C 3306C 3306B C-10 C-12 3306 3126 C9 3176 C11 C13 3176B G3306

INTEGRATED TOOLCARRIER

IT12 IT28 IT18 IT28B IT18B

WHEEL TRACTOR-SCRAPER

627 623 621 637 632 631 623K LRC 631K 637K 627K LRC 623K 621K 627K 657 651

TRACK SKIDDER

527 517 D4HTSK II D5HTSK II D4HTSK III

WHEEL SKIDDER

518C 535D 535C 535B 545D 545C 528B 525D 525C 525B 525 518 515 528 545 555D 530B

TRACK FELLER BUNCHER

TK1051

UNDERGROUND ARTICULATED TRUCK

AD22

WATER FORDING TRACTOR

D7R II

EXCAVATOR

330 L 345B II 349D L 215B 215C 215D E300B 345B 345C 345D 349F L 219D EL300 330 LN 349D 350 L 349E 349F 345B L 330-A L 231D E240 345D L 235B 235C 235D 345B II MH 365B 349F LXE E300 350-A 349E L VG 349D2 352 UHD 349 349D2 L 352 355 330-A 330-A LN 365B II EL300B 345C MH 349E L 225B 225D 352F XE VG 330B LN 330-A L 352F-VG 350-A L 229D 352F 345C L EL240 245D 330B 245B 365B L 330B L 229 225 235 345D L VG 219 215 245

PAVING COMPACTOR

C13 MARINE MG630

WHEEL TRACTOR

641B 623B 623G 623H 623E 623F 621B 621R 621E 621F 621G 621H 621S 627B 627G 627H 627E 627F 633E II 651B 651E 631K 615C II 631D 631E 631C 631G 621K OEM 615 613 611 627 621 637 651 633C 657E 657B 633D 639D 615C 637G 637D 613C 637E 637K

MARINE POWERTRAIN

C12

HEX BASED SPL SOLUTION

352F OEM

HYDRAULIC CONTROL

193B 163 143 183B 153 141 140 48 173B

VEHICULAR ENGINE

3516 3512 D348 D349

TRACK LOADER

973C 951C 951B 977K 977L 931B 955K 955L 963 973 939 943 941 953 941B

PETROLEUM ENGINE

C9 C15 C13 C18 C11 2016 3516C 3512E 3512C

SOIL COMPACTOR

CP44B 815 CP12 GC CS12 GC 815B 815F CS10 CS11 CS12 CS13 CS10 GC CP7 CP5 CP13 GC CS5 CP11 CP13 CS13 GC CS44B CS11 GC

WHEEL DOZER

834G 834H 834B 834K 814B 814F 834 814

LANDFILL COMPACTOR

836 816 836H 836G 836K 816B 816F

GRAPPLE

518 120C 125C

PETROLEUM GEN SET

G3306B

COMPACT WHEEL LOADER

910

WHEEL LOADER

982XE G926 980XE G910 988B 988G 988H 988F G916 988K 966D 966C 966F 966E G936 966H 966G 966R 926E 988F II 980 982 988 916 920 926 930 936 950 982 XE 980 XE 980K HLG 950B/950E 970F 966G II 972G 972H 950B 950E 930R 930T 936E 936F 980GC 966F II 972G II 980B 980C 980F 980L 980K 980M 982M

INDUSTRIAL TRACTOR

HA771 HA871 TK381 TK371

ARTICULATED TRUCK

D30C D30D D35C D250E D250B D300E II 730C 725 730 735 730C2 D250E II D25D D25C D350D D350C D300E D300D D300B 730 EJECTOR

WAGON

613C II

WHEELED EXCAVATOR

W330B W345C MH W345B II

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

3304 3306 C-12 C-15 C-10 C-16 3508 C9 3306B 3304B C18 C7.1 3456 C9.3 3176C 3176B 3412 3406 D398 D399 D379 3406E 3406C D348 D349 D346 D398B 3408E 3408B 3408C C9.3B D333C 3196 CG137-08 C-9 C11 C13 C15 D330C D379B

QUARRY TRUCK

775D 775B 773E

WHEEL SCRAPER

621E 621F 621B 623F 623E 627G 627F 627B 627E 631C 631B 657E 637K 613C 637E 637G 637B 613B 637D 639D 615C 627 613 611 613C II 637

LOGGER

227

TRACTOR

784C 784B 772B 776 776D 776C

GAS ENGINE

G333C G379A G3304 G3306 G3608 G3412 G3408C G3408 G3406 G398 G399 G379 G3306B G3304B CG137-08 CG137-12

BULLDOZER

834U 834S 6 D5C PAT 6SU D5C PATLGP 7SU 7S LGP 4S 4P 5A 5P 5S 6A 6S 7A 7S 7U 3S 5A PAT 3P 4A

FELLER BUNCHER

FB518

PUMPER

SBF214 CPT372 SPF743 SUF557

UNDERGROUND ART TRUCK

AE40 AD45 AD40 AD22

PETROLEUM POWERTRAIN

CX31

SHOVEL LOGGER

345C

POWER MODULE

OEM POWER TR43 XQG135 TR43-E44

SITE PREP TRACTOR

586C 2864C

LOAD HAUL DUMP

R1600G R1600H R1700 II R1300 R1600 R1700G R1700 R1300G

OFF HIGHWAY TRUCK

789G 793D 773 789 785 793

MATERIAL HANDLER

MH3260

OEM SOLUTIONS

3412C

WINCH

53 57 56 55 54 528 518 54H 57H 56H

MOTOR GRADER

120M 2 130G 140K 2 140M 3 140M 2 140H ES 12M 3 AWD 12H NA 140H NA 160M 3 AWD 160K 160H 160G 160M 140M 3 AWD 16H NA 14M-3 12H ES 14H NA 120G 120B 16 14 18 120M 120K 140B 163H 140M 140K 140H 140G 143H 12M 3 12M 2 163H NA 160M 2 160M 3 18M3 160H ES 16M 160 16H 16G 14L 150 14M 140 16GC 14H 14G 14E 12H 12G 12M 12K 14M3 120 12F 160H NA 16M3 120K 2

ROTARY CUTTER

RC20

BACKHOE

D3 931

TRACK-TYPE TRACTOR

D6G2 LGP D5R LGP D6R II D3B D4H D4D D5R2 D4E D5B D5C D5H D5E D6E SR D6C D6D D6N XL D6R D6T D6M D6N D6E D6G D6H D6G SR D6N LGP D4E SR D6T LGP D6GC D6R XL D6T XW D6T XL D5C III D5R XL D7R D7F D7G D7H D8N D9G D9H D6T XW PAT D6G2 XL D6R LGP D6D SR D6R III D6H II D4H III D7R SERIES D6F SR D6N OEM D5 D6H XL D6H XR D6T LGPPAT D5H XL D7G2 D6R STD D6T XL PAT D4H XL D7R II

MARINE AUXILIARY

3516C

MARINE ENGINE

3196 3126 3116 3176C 3176B 3304 3306 C9 C7 C18 MARINE C-12 C18 C12 C15 D330C 3408B 3408C 3406B 3406C 3406E 3516C D333C 3126B C12 MARINE 3208 C32 3412 3408 3406 D399 D349 D346 D348 3306B 3412E 3412D 3304B

PIPELAYER

561D 561C PL72 583K 572R II 572R 572F 572G 571G 571F

FRONT SHOVEL

235C

ENGINE - GENERATOR SET

3508B

VIBRATORY COMPACTOR

CS-44B CS-323C CS-433E CS-433C CS-653 CS-643 CB-534C CB-534B CP-44 CP11 GC CB-535B CB-634 CP-34 CP-44B CP-643 CP-653 CS10 GC CP44B CS11 GC CS-44 CS-34 CP-433C CP-433E CS-423E CP-323C CS512 GC CB-534 CB-634C CB-634D CP12 GC CS7 CP7 CS44B

PETROLEUM PACKAGE

CX31-C13I C18 CX31-P600

MOBILE HYD POWER UNIT

349D L 349E L HVG 349E 345D 345C 349D2 345C L 352FMHPU

RIPPER SCARIFIER

140G 12G 16G 130G

GENERATOR SET

3304B G3306 C13GENSET D400GC 3512 D300GC XQ425 C9 D350GC XQP300 3306B DE450SGC D250GC C13 XQ375 C13 XQ350 G3412 DE450GC CG137-12 C18 C15 C13 DE550GC C18 MARINE GS 3456 C9 GEN SET DE500SGC 3408C DE500GC 3406C G3306B 3516C

RECLAIMER MIXER

RM-300

MARINE TRANSMISSION

7271

ENGINE

G3412 G3408C 3512E G3406 G3408 C13B G3412C

LOCOMOTIVE ENGINE

C18

EJECTOR TRUCK

730C 730C2 EJ 730

COMBAT VEHICLE ENGINE

C13

ELECTRIC ROPE SHOVEL

7495 HF 7495

WIDE BODY TRUCK

707

ENGINE - MACHINE

C-12 3304 3306 3408 3176C

GEN SET ENGINE

3406C 3406B 3408B 3408C 3606 C13GENSET D399 3406 3408 D398B 3304B 3306B POWER SYS 3306 3304 D379B C-12

CHALLENGER

65 75 75D 75C 75E 95E 70C MT865 MT855 65C 65B 65E 65D MT845 MT835 85C 85E 85D MTC855 MTC865 MTC835 MTC845

ROTARY/TRACK DRILLS

MD5150C MD5125

RIPPER

D5 977 963 953 951 955 943 3 7 6 5 4

BOOM

120C

TRUCK

775E 775D 777C 777D 785 793D 773E 773D 773B 772 777 785G 785C 785B

WHEEL FELLER BUNCHER

TK370 573C 573D TK380 HA870 553C 2570C 2570D HA770 563C 563D 543 533 2470C 2670C 2670D

POWERTRAIN

TR43E44-C13BL TR43M44-C13B

COMPACTOR

CCS7

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced