Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeElectrical & ElectronicsTerminal Blocks301-8312: Terminal Block
Home
Electrical & ElectronicsTerminal Blocks
301-8312: Terminal Block
301-8312: Terminal Block

Cat® Terminal Block (2.5 mm, 3 Terminal), Wire Gauge: 24-12 AWG, Case Color: Gray

Brand: Cat

Product Images
301-8312: Terminal Block
301-8312: Terminal Block
301-8312: Terminal Block
301-8312: Terminal Block
301-8312: Terminal Block

Cat® Terminal Block (2.5 mm, 3 Terminal), Wire Gauge: 24-12 AWG, Case Color: Gray

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Gray, nylon encased terminal block (301-8312) is an insulated electrical connector used to connect two or more wires together. Terminal blocks feature modular design to facilitate ease of use.

Attributes:
• Terminal block with Nylon case and copper, tin plated conduction components
• Cable Stripping Length: 11 mm (0.43 in)
• Mounting Type: 35 mm DIN Rail
• Wire Gauge: 24-12 AWG
• Color: Gray

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Description:
Gray, nylon encased terminal block (301-8312) is an insulated electrical connector used to connect two or more wires together. Terminal blocks feature modular design to facilitate ease of use.

Attributes:
• Terminal block with Nylon case and copper, tin plated conduction components
• Cable Stripping Length: 11 mm (0.43 in)
• Mounting Type: 35 mm DIN Rail
• Wire Gauge: 24-12 AWG
• Color: Gray

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications
Specifications
Units of MeasureUSMetric
Type: DIN Rail
Length (mm): 60
Width (mm): 37
Height (mm): 5
Standard Color: Gray
Length (in): 2.35
Width (in): 1.47
Height (in): 0.2
Units of MeasureUSMetric
Type: DIN Rail
Length (mm): 60
Width (mm): 37
View More
Compatible Models
Compatible Models
Generator
SR500SR4B
Gen Set Engine
3406CC280-16
Retrofit Aftertreatmnt
SCR
Generator Set
C4.4DE110EC6.6C9C7.1 GEN3508C2.2DE18E3C273412CC4.4C7.1 GEN SC2.2C32C1.1DE9.5D1500C175-2034123456C7.1DE200EC4.4DE55E2C175-16C3.3 GEN S3406CC1.1C7.13406EC4.4DE88E0C4.4DE65E3C4.4DE88E3C1.5C3.3C3.3DE33E33516B GENC3.3DE50E2C3.3DE33E0C7.1DE150E035163516CC183306B3516BC153508B3512C4.4 GEN SC4.4DE110E23516E3512C3512B
Power Module
XQ2280
Marine Auxiliary
3516C
Marine Engine
3512EC32C32 MARINE3516C3516E
Industrial Engine
3512E
Engine
C32 MARINE3512E3516E
Petroleum Engine
3516CC175-16C280-12
Locomotive Engine
C175-163512EC175-20
Engine - Generator Set
C7.1DE200EC3.3DE50E0C1.5DE13.5
View More
Generator
SR500SR4B
Warranty Information
Return Policy
Parts diagram for 301-8312
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 301-8312
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 301-8312

Description:
Gray, nylon encased terminal block (301-8312) is an insulated electrical connector used to connect two or more wires together. Terminal blocks feature modular design to facilitate ease of use.

Attributes:
• Terminal block with Nylon case and copper, tin plated conduction components
• Cable Stripping Length: 11 mm (0.43 in)
• Mounting Type: 35 mm DIN Rail
• Wire Gauge: 24-12 AWG
• Color: Gray

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications for part number 301-8312

Units of Measure

USMetric
Type: DIN Rail
Length (mm): 60
Width (mm): 37
Height (mm): 5
Standard Color: Gray
Length (in): 2.35
Width (in): 1.47
Height (in): 0.2
View More
Compatible Models for part number 301-8312

GENERATOR

SR500 SR4B

GEN SET ENGINE

3406C C280-16

RETROFIT AFTERTREATMNT

SCR

GENERATOR SET

C4.4DE110E C6.6 C9 C7.1 GEN 3508 C2.2DE18E3 C27 3412C C4.4 C7.1 GEN S C2.2 C32 C1.1DE9.5 D1500 C175-20 3412 3456 C7.1DE200E C4.4DE55E2 C175-16 C3.3 GEN S 3406C C1.1 C7.1 3406E C4.4DE88E0 C4.4DE65E3 C4.4DE88E3 C1.5 C3.3 C3.3DE33E3 3516B GEN C3.3DE50E2 C3.3DE33E0 C7.1DE150E0 3516 3516C C18 3306B 3516B C15 3508B 3512 C4.4 GEN S C4.4DE110E2 3516E 3512C 3512B

POWER MODULE

XQ2280

MARINE AUXILIARY

3516C

MARINE ENGINE

3512E C32 C32 MARINE 3516C 3516E

INDUSTRIAL ENGINE

3512E

ENGINE

C32 MARINE 3512E 3516E

PETROLEUM ENGINE

3516C C175-16 C280-12

LOCOMOTIVE ENGINE

C175-16 3512E C175-20

ENGINE - GENERATOR SET

C7.1DE200E C3.3DE50E0 C1.5DE13.5

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert