Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
Home306-1996: WIRING GP-CHASSIS
Home306-1996: WIRING GP-CHASSIS
306-1996: WIRING GP-CHASSIS

Brand: Cat

fallback-image
306-1996: WIRING GP-CHASSIS

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

We are still working on adding a description for this part.

Specifications
Specifications
Material: Alloy Steel
Material: Alloy Steel
View More
Compatible Models
Compatible Models
Truck
793B793C
View More
Truck
793B793C
Warranty Information
Return Policy
Parts included in this kit

No results available.

250-7569: Wiring Harness
250-7569: Wiring HarnessQuantity: 1
7D-9969: 45.1mm ID Mirror Mounting Clamp Support
7D-9969: 45.1mm ID Mirror Mounting Clamp SupportQuantity: 2
311-7059: Rear View Mirror
311-7059: Rear View MirrorQuantity: 1
4D-7794: 10.00mm Internal Diameter Clip
4D-7794: 10.00mm Internal Diameter ClipQuantity: 3
5P-1076: M12 ID Steel Flat Washer
5P-1076: M12 ID Steel Flat WasherQuantity: 4
8T-6868: M12-1.75 x 80mm Hex Head Bolt
8T-6868: M12-1.75 x 80mm Hex Head BoltQuantity: 2
306-2002: HARNESS AS
306-2002: HARNESS ASQuantity: 1
221-9264: 24 Volts Heated Mirror
221-9264: 24 Volts Heated MirrorQuantity: 1
4D-9517: Steel Clip Of 12.70mm Steel Clip
4D-9517: Steel Clip Of 12.70mm Steel ClipQuantity: 1
3S-8664: 19.05mm Internal Diameter Loop Clip
3S-8664: 19.05mm Internal Diameter Loop ClipQuantity: 3
8T-4137: M10-1.5 x 20mm Hex Head Bolt
8T-4137: M10-1.5 x 20mm Hex Head BoltQuantity: 6
8T-4121: M10 ID Steel Flat Washer
8T-4121: M10 ID Steel Flat WasherQuantity: 11
251-5433: Mirror Heater Wiring Harness
251-5433: Mirror Heater Wiring HarnessQuantity: 1
285-4387: 44.5mm Outer Diameter Handrail Tube
285-4387: 44.5mm Outer Diameter Handrail TubeQuantity: 1
277-3431: 24 Volts Heated Mirror
277-3431: 24 Volts Heated MirrorQuantity: 1
6V-2383: 7.94mm Internal Diameter Clip
6V-2383: 7.94mm Internal Diameter ClipQuantity: 1
130-5300: 35mm Wide Wiring Clip
130-5300: 35mm Wide Wiring ClipQuantity: 3
4P-7581: 2.3mm Thick Ladder Clip
4P-7581: 2.3mm Thick Ladder ClipQuantity: 2
2V-8260: Electrical Wire Harnessing rubber grommet
2V-8260: Electrical Wire Harnessing rubber grommetQuantity: 2
9R-2613: M10x1.5 Steel Boss
9R-2613: M10x1.5 Steel BossQuantity: 4
8T-4133: M10 x 1.5mm Hex Nut
8T-4133: M10 x 1.5mm Hex NutQuantity: 1
8T-4136: M10-1.5 x 25mm Hex Head Bolt
8T-4136: M10-1.5 x 25mm Hex Head BoltQuantity: 4
6V-3265: 9.52mm With One M10 Fastener Slot Clip
6V-3265: 9.52mm With One M10 Fastener Slot ClipQuantity: 1
7K-1181: 387.00mm Length Cable Strap
7K-1181: 387.00mm Length Cable StrapQuantity: 55
Showing 1 to 24 of 24
DescriptionSpecificationsCompatible Models
Description for part number 306-1996

We are still working on adding a description for this part.

Specifications for part number 306-1996
Material: Alloy Steel
View More
Compatible Models for part number 306-1996

TRUCK

793B 793C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert