Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeFilters & FluidsFiltersAir FiltersCab Air Filters318-7190: Cabin Air Filter
Home
Filters & FluidsFiltersAir FiltersCab Air Filters
318-7190: Cabin Air Filter
318-7190: Cabin Air Filter

High Efficiency Cabin Air Filter

Brand: Cat

Product Images
318-7190: Cabin Air Filter
318-7190: Cabin Air Filter
318-7190: Cabin Air Filter
318-7190: Cabin Air Filter
318-7190: Cabin Air Filter

High Efficiency Cabin Air Filter

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 318-7190
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 318-7190

Units of Measure

USMetric
Efficiency Rating: Ultra High Efficiency
Height with Seal (in): 2.323
Type: Urethane Panel
Length (in): 12.5
Material: Carbon Steel,Urethane Rubber,Other Mixed: Metal-Nonmetal
Height with Seal (mm): 59
Media Type: High Efficiency
Height without Seal (mm): 49.2
Width (mm): 179.5
Height without Seal (in): 1.937
Length (mm): 317.5
Width (in): 7.067
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 318-7190

ASPHALT COMPACTOR

CB16 CB15 CB13

TRACK-TYPE TRACTOR

D6K2 XL D6K2 D3K2 LGP D5K LGP D8T D6K2 LGP D4K LGP D4K2 LGP D5K XL D6K XL D5K2 XL D3K XL D3K2 XL D11T D4K XL D4K2 XL D7E LGP D7E D3K LGP D5K2 LGP D6K LGP

PIPELAYER

PL61

INDUSTRIAL ENGINE

C4.4

QUARRY TRUCK

772G 770G

TRUCK

772G 772G OEM 770G 770G OEM

TRACK LOADER

973D 953D 973K 953K 963 973 963D 963K 953

COMPACTOR

CB13 CB15 CB16

OFF HIGHWAY TRUCK

772 770

VIBRATORY COMPACTOR

CB-66B CB-64B CB-68B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert