Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits346-7541: Transmission Overhaul Gasket Kit
Home
Upgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits
346-7541: Transmission Overhaul Gasket Kit
346-7541: Transmission Overhaul Gasket Kit

Transmission Overhaul Gasket Kit

Brand: Cat

Product Images
346-7541: Transmission Overhaul Gasket Kit
346-7541: Transmission Overhaul Gasket Kit

Transmission Overhaul Gasket Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

186-3161: 0.8mm Thick Transmission Control Cover Gasket
186-3161: 0.8mm Thick Transmission Control Cover GasketQuantity: 1
6L-9284: 59.69mm Inside Diameter Seal-O-Ring
6L-9284: 59.69mm Inside Diameter Seal-O-RingQuantity: 1
3P-2793: 409.68mm Inner Diameter External Seal Ring
3P-2793: 409.68mm Inner Diameter External Seal RingQuantity: 4
216-0273: 101.60mm Inner Diameter Lip Type Seal
216-0273: 101.60mm Inner Diameter Lip Type SealQuantity: 1
5P-9658: 1.78 x 34.65mm 75A FKM O-Ring
5P-9658: 1.78 x 34.65mm 75A FKM O-RingQuantity: 1
203-3940: 2.62 X 13.94mm 78A HNBR O-Ring Seal
203-3940: 2.62 X 13.94mm 78A HNBR O-Ring SealQuantity: 2
8M-4432: 3.53 x 26.57mm 70A VMQ O-Ring
8M-4432: 3.53 x 26.57mm 70A VMQ O-RingQuantity: 6
6V-3250: 1.98 x 11.89mm 70A EPDM O-Ring
6V-3250: 1.98 x 11.89mm 70A EPDM O-RingQuantity: 4
1P-9261: 173.55mm Outer Diameter Internal Seal Ring
1P-9261: 173.55mm Outer Diameter Internal Seal RingQuantity: 1
3P-2792: 261.06mm Inner Diameter External Seal Ring
3P-2792: 261.06mm Inner Diameter External Seal RingQuantity: 1
8M-5266: Rubber O Ring Seal
8M-5266: Rubber O Ring SealQuantity: 1
7G-4817: 368.86mm Inner Diameter Internal Seal Ring
7G-4817: 368.86mm Inner Diameter Internal Seal RingQuantity: 1
241-0635: 127.1mm OD Lip Seal
241-0635: 127.1mm OD Lip SealQuantity: 1
6J-2419: 36.17mm Inside Diameter Seal-O-Ring
6J-2419: 36.17mm Inside Diameter Seal-O-RingQuantity: 1
3P-2794: 354.46mm Inner Diameter Internal Seal Ring
3P-2794: 354.46mm Inner Diameter Internal Seal RingQuantity: 3
104-6730: 0.8mm Thick Transmission Control Valve Gasket
104-6730: 0.8mm Thick Transmission Control Valve GasketQuantity: 1
6V-8639: 22.23mm Hexagonal Plate Steel Straight Adapter
6V-8639: 22.23mm Hexagonal Plate Steel Straight AdapterQuantity: 1
7M-8485: 2.95 x 29.74mm 90A NBR O-Ring
7M-8485: 2.95 x 29.74mm 90A NBR O-RingQuantity: 1
8M-4390: 3.53 x 56.74mm 70A VMQ O-Ring
8M-4390: 3.53 x 56.74mm 70A VMQ O-RingQuantity: 2
8P-0058: 0.8mm Thick Transmission Cover Gasket
8P-0058: 0.8mm Thick Transmission Cover GasketQuantity: 1
214-7568: STOR O-Ring Seal (SAE 9/16-18)
214-7568: STOR O-Ring Seal (SAE 9/16-18)Quantity: 10
9M-9647: 5.33 x 40.64mm 70A VMQ O-Ring
9M-9647: 5.33 x 40.64mm 70A VMQ O-RingQuantity: 3
9W-6991: 160mm Gauge Diameter Seal Ring
9W-6991: 160mm Gauge Diameter Seal RingQuantity: 2
5P-9519: 843mm Inside Diameter Seal-O-Ring
5P-9519: 843mm Inside Diameter Seal-O-RingQuantity: 1
8M-5661: 3.53 x 47.22mm 70A VMQ O-Ring
8M-5661: 3.53 x 47.22mm 70A VMQ O-RingQuantity: 1
6L-9965: 82.14mm Inside Diameter Seal-O-Ring
6L-9965: 82.14mm Inside Diameter Seal-O-RingQuantity: 1
3T-6963: Metal Seal Ring
3T-6963: Metal Seal RingQuantity: 1
5P-7815: 3 x 37.46mm 75A FKM O-Ring
5P-7815: 3 x 37.46mm 75A FKM O-RingQuantity: 3
8L-2786: 2.21 x 16.36mm 75A FKM O-Ring
8L-2786: 2.21 x 16.36mm 75A FKM O-RingQuantity: 4
6V-0484: 9/16-18 90 Degree Elbow Adapter
6V-0484: 9/16-18 90 Degree Elbow AdapterQuantity: 1
6V-0852: Hydraulic Oil Dust Cap
6V-0852: Hydraulic Oil Dust CapQuantity: 1
Showing 1 to 31 of 31
DescriptionSpecificationsCompatible Models
Specifications for part number 346-7541

We are still working on adding a specification for this part.

Compatible Models for part number 346-7541

TRACK-TYPE TRACTOR

D9T

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert