Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins396-3801: LINKAGE PIN 51 MM x 135 MM (2.01 IN x 5.31 IN)
Home
Hardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins
396-3801: LINKAGE PIN 51 MM x 135 MM (2.01 IN x 5.31 IN)
396-3801: LINKAGE PIN 51 MM x 135 MM (2.01 IN x 5.31 IN)

Linkage Pin

Brand: Cat

Product Images
396-3801: LINKAGE PIN 51 MM x 135 MM (2.01 IN x 5.31 IN)
396-3801: LINKAGE PIN 51 MM x 135 MM (2.01 IN x 5.31 IN)
396-3801: LINKAGE PIN 51 MM x 135 MM (2.01 IN x 5.31 IN)
396-3801: LINKAGE PIN 51 MM x 135 MM (2.01 IN x 5.31 IN)
396-3801: LINKAGE PIN 51 MM x 135 MM (2.01 IN x 5.31 IN)

Linkage Pin

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 396-3801
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 396-3801

Units of Measure

USMetric
Pin Type: Straight Pin
Material: STEEL,Carbon Steel,Alloy Chromium
Plating: Hard Chrome Plated
Pin Diameter (mm): 51
Pin Diameter (in): 2.01
Length (mm): 135
Length (in): 5.31
Removal Aid / Feature: No Puller Hole
Diameter (in): 1.992
Diameter (mm): 50.6
Pin Length (mm): 135
View More
Compatible Models for part number 396-3801

QUICK COUPLER

PIN GRAB QUICK COUP

EXCAVATOR

352 350 352F-VG 345B II COUPLER 349E L 345D L 349 349F L 349D L 345 349E 345D 345 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert