Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings3G-8245: Sleeve Bearing (Bushing)
Home
Hardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings
3G-8245: Sleeve Bearing (Bushing)
3G-8245: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Product Images
3G-8245: Sleeve Bearing (Bushing)
3G-8245: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
3G-82453G-8245
7K-92107K-9210
1U-01531U-0153
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 3G-8245
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 3G-8245

Units of Measure

USMetric
Material: Bronze,Manganese Bronze Brass
Type: STRAIGHT SLEEVE
Inside Diameter (mm): 82
Inside Diameter (in): 3.24
Outside Diameter (mm): 95
Outside Diameter (in): 3.75
Overall Length (mm): 74
Overall Length (in): 2.91
Internal Groove: GREASE HOLE IN BEARING
Approximate Outside Diameter (mm): 95
Cross Holes: Yes
Approximate Overall Length (mm): 74
External Groove: Yes
Approximate Inside Diameter (mm): 82
View More
Compatible Models for part number 3G-8245

WHEEL TRACTOR

657E 651 657G 651E

WHEEL TRACTOR-SCRAPER

651 657

WHEEL SCRAPER

651E 657G 657E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert