Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits420-0925: BLOCK AND OIL PAN GASKETS KIT
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
420-0925: BLOCK AND OIL PAN GASKETS KIT
420-0925: BLOCK AND OIL PAN GASKETS KIT

Central and Lower Kit

Brand: Cat

Product Images
420-0925: BLOCK AND OIL PAN GASKETS KIT
420-0925: BLOCK AND OIL PAN GASKETS KIT
420-0925: BLOCK AND OIL PAN GASKETS KIT

Central and Lower Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

114-4427: 2.46 x 19.18mm 78A HNBR O-Ring
114-4427: 2.46 x 19.18mm 78A HNBR O-RingQuantity: 8
353-1648: 0.8mm Thick Oil Pan Gasket
353-1648: 0.8mm Thick Oil Pan GasketQuantity: 1
6N-0824: 0.79mm Thick Elbow Gasket
6N-0824: 0.79mm Thick Elbow GasketQuantity: 1
118-5068: 15.54mm Inside Diameter Seal-O-Ring
118-5068: 15.54mm Inside Diameter Seal-O-RingQuantity: 1
198-1517: 1.2mm Thick Cylinder Block Cover Gasket
198-1517: 1.2mm Thick Cylinder Block Cover GasketQuantity: 1
2P-3760: 0.8mm Two Bolt Flange Gasket
2P-3760: 0.8mm Two Bolt Flange GasketQuantity: 1
165-6170: 24.13mm Outside Diameter Non-Threaded Plug
165-6170: 24.13mm Outside Diameter Non-Threaded PlugQuantity: 3
343-8888: 0.8mm Thick Cylinder Block Gasket
343-8888: 0.8mm Thick Cylinder Block GasketQuantity: 2
8J-4351: 3.53 x 44.04mm 75A FKM O-Ring
8J-4351: 3.53 x 44.04mm 75A FKM O-RingQuantity: 1
6V-5063: 2.95 x 23.47mm 70A EPDM O-Ring
6V-5063: 2.95 x 23.47mm 70A EPDM O-RingQuantity: 1
109-0076: 50.17mm Inside Diameter Seal-O-Ring
109-0076: 50.17mm Inside Diameter Seal-O-RingQuantity: 3
214-7568: STOR O-Ring Seal (SAE 9/16-18)
214-7568: STOR O-Ring Seal (SAE 9/16-18)Quantity: 1
6V-5048: 1.83 x 8.92mm 75A FKM O-Ring
6V-5048: 1.83 x 8.92mm 75A FKM O-RingQuantity: 1
4N-2630: 1.57mm Thick Side Cover Gasket
4N-2630: 1.57mm Thick Side Cover GasketQuantity: 4
2P-4305: 0.8mm Thick Gasket
2P-4305: 0.8mm Thick GasketQuantity: 4
239-5572: 2.28mm Integral Rubber Edge Bonded Seal Gasket
239-5572: 2.28mm Integral Rubber Edge Bonded Seal GasketQuantity: 5
8C-3445: Engine Oil Dust Cap
8C-3445: Engine Oil Dust CapQuantity: 1
109-0078: 37.47mm Inside Diameter Seal-O-Ring
109-0078: 37.47mm Inside Diameter Seal-O-RingQuantity: 3
Showing 1 to 18 of 18
DescriptionSpecificationsCompatible Models
Specifications for part number 420-0925

We are still working on adding a specification for this part.

Compatible Models for part number 420-0925

GEN SET ENGINE

3412 3412C

MARINE ENGINE

3412D 3412

GAS ENGINE

G3412

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert