Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits426-0447: Oil Cooler and Lines Kit
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits426-0447: Oil Cooler and Lines Kit
426-0447: Oil Cooler and Lines Kit

Oil Cooler and Lines Kit

Brand: Cat

Product Images
426-0447: Oil Cooler and Lines Kit
426-0447: Oil Cooler and Lines Kit

Oil Cooler and Lines Kit

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

6V-3907: 3.53 x 183.74mm 75A FKM O-Ring
6V-3907: 3.53 x 183.74mm 75A FKM O-RingQuantity: 4
6V-6609: 2.21 x 16.36mm 70A EPDM O-Ring
6V-6609: 2.21 x 16.36mm 70A EPDM O-RingQuantity: 2
8N-1991: 70.28mm Maximum OD Plastic Retaining Ring
8N-1991: 70.28mm Maximum OD Plastic Retaining RingQuantity: 2
109-2332: 56.52mm Inside Diameter Seal-O-Ring
109-2332: 56.52mm Inside Diameter Seal-O-RingQuantity: 8
228-7097: 3 x 59.36mm 90A FKM O-Ring
228-7097: 3 x 59.36mm 90A FKM O-RingQuantity: 1
247-3796: Engine Oil Cooler Round Gasket
247-3796: Engine Oil Cooler Round GasketQuantity: 2
6V-5066: 5.33 x 85.09mm 70A EPDM O-Ring
6V-5066: 5.33 x 85.09mm 70A EPDM O-RingQuantity: 5
5P-5846: 40.64mm Inside Diameter Seal-O-Ring
5P-5846: 40.64mm Inside Diameter Seal-O-RingQuantity: 1
6V-5048: 1.83 x 8.92mm 75A FKM O-Ring
6V-5048: 1.83 x 8.92mm 75A FKM O-RingQuantity: 8
5D-5957: 104.37mm Inner Diameter Seal O Ring
5D-5957: 104.37mm Inner Diameter Seal O RingQuantity: 1
124-1858: 3.53 x 53.57mm 75A FKM O-Ring
124-1858: 3.53 x 53.57mm 75A FKM O-RingQuantity: 4
136-7227: 19.18mm Inside Diameter Seal-O-Ring
136-7227: 19.18mm Inside Diameter Seal-O-RingQuantity: 5
4N-1320: 0.79mm Thick Square Gasket
4N-1320: 0.79mm Thick Square GasketQuantity: 2
4B-8407: Flywheel Housing Gasket
4B-8407: Flywheel Housing GasketQuantity: 1
111-3820: 57.15mm Inner Diameter Retainer Ring
111-3820: 57.15mm Inner Diameter Retainer RingQuantity: 1
6V-8001: 85.32mm Inside Diameter Seal-O-Ring
6V-8001: 85.32mm Inside Diameter Seal-O-RingQuantity: 1
8L-2786: 2.21 x 16.36mm 75A FKM O-Ring
8L-2786: 2.21 x 16.36mm 75A FKM O-RingQuantity: 1
6V-3908: 5.33 x 100.97mm 75A FKM O-Ring
6V-3908: 5.33 x 100.97mm 75A FKM O-RingQuantity: 1
7N-4945: 0.8mm Thick Water Lines Gasket
7N-4945: 0.8mm Thick Water Lines GasketQuantity: 1
5P-4892: 3.53 x 59.92mm 75A FKM O-Ring
5P-4892: 3.53 x 59.92mm 75A FKM O-RingQuantity: 7
269-7885: 5.33 x 72.39mm 75A FKM O-Ring
269-7885: 5.33 x 72.39mm 75A FKM O-RingQuantity: 3
Showing 1 to 21 of 21
DescriptionSpecificationsCompatible Models
Specifications for part number 426-0447
Kit Contains: Gaskets, seals
View More
Compatible Models for part number 426-0447

GENERATOR

SR4B SR4BHV

GENERATOR SET

3508 3516C 3516B 3512 3512C 3512B

MARINE AUXILIARY

3512C 3512B 3508B 3516B

MARINE ENGINE

3512C 3508C 3508B 3516B 3516C 3512B

POWER MODULE

3516C PM3516

LOCOMOTIVE ENGINE

3516B

PETROLEUM ENGINE

3516C 3512C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced