Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits438-9354: Block & Oil Pan Gaskets Kit - Central Lower Structure
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits438-9354: Block & Oil Pan Gaskets Kit - Central Lower Structure
438-9354: Block & Oil Pan Gaskets Kit - Central Lower Structure

Central and Lower Kit

Brand: Cat

Product Images
438-9354: Block & Oil Pan Gaskets Kit - Central Lower Structure
438-9354: Block & Oil Pan Gaskets Kit - Central Lower Structure

Central and Lower Kit

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

7E-2630: 0.8mm Thick Oil Pan Gasket
7E-2630: 0.8mm Thick Oil Pan GasketQuantity: 1
142-4159: 4.36mm Thickness Integral Edge Bonded Seal
142-4159: 4.36mm Thickness Integral Edge Bonded SealQuantity: 1
259-4600: 5.33 x 85.09mm 75A FKM O-Ring
259-4600: 5.33 x 85.09mm 75A FKM O-RingQuantity: 2
447-7206: 3.53 x 56.74mm 75A FKM O-Ring
447-7206: 3.53 x 56.74mm 75A FKM O-RingQuantity: 4
272-0759: Cylinder Block Cover Press In Place Seal
272-0759: Cylinder Block Cover Press In Place SealQuantity: 12
237-7623: 5.33 x 62.86mm 75A FKM O-Ring
237-7623: 5.33 x 62.86mm 75A FKM O-RingQuantity: 2
5P-4892: 3.53 x 59.92mm 75A FKM O-Ring
5P-4892: 3.53 x 59.92mm 75A FKM O-RingQuantity: 2
4F-3765: 0.8mm Thick Oil Level Gauge Gasket
4F-3765: 0.8mm Thick Oil Level Gauge GasketQuantity: 3
7N-4945: 0.8mm Thick Water Lines Gasket
7N-4945: 0.8mm Thick Water Lines GasketQuantity: 4
9Y-8387: 0.8mm Thick Engine Oil Filter Gasket
9Y-8387: 0.8mm Thick Engine Oil Filter GasketQuantity: 3
228-7097: 3 x 59.36mm 90A FKM O-Ring
228-7097: 3 x 59.36mm 90A FKM O-RingQuantity: 1
310-3953: 6.99 x 81.92mm 75A FKM O-Ring
310-3953: 6.99 x 81.92mm 75A FKM O-RingQuantity: 4
5F-9657: 36.09mm Inner Diameter Seal O Ring
5F-9657: 36.09mm Inner Diameter Seal O RingQuantity: 4
8T-2929: 63.2mm Inside Diameter Seal-O-Ring
8T-2929: 63.2mm Inside Diameter Seal-O-RingQuantity: 3
6V-6609: 2.21 x 16.36mm 70A EPDM O-Ring
6V-6609: 2.21 x 16.36mm 70A EPDM O-RingQuantity: 1
6F-4868: 1.6mm Thick Oil Pan Cover Gasket
6F-4868: 1.6mm Thick Oil Pan Cover GasketQuantity: 1
5P-5846: 40.64mm Inside Diameter Seal-O-Ring
5P-5846: 40.64mm Inside Diameter Seal-O-RingQuantity: 1
5P-8068: 5.33 x 37.47mm 75A FKM O-Ring
5P-8068: 5.33 x 37.47mm 75A FKM O-RingQuantity: 1
5P-8210: 3.53 x 31.34mm 75A FKM O-Ring
5P-8210: 3.53 x 31.34mm 75A FKM O-RingQuantity: 3
6V-5101: 107.32mm Inner Diameter Seal O Ring
6V-5101: 107.32mm Inner Diameter Seal O RingQuantity: 1
8T-2928: 53.1mm Inside Diameter Seal-O-Ring
8T-2928: 53.1mm Inside Diameter Seal-O-RingQuantity: 3
214-7568: STOR O-Ring Seal (SAE 9/16-18)
214-7568: STOR O-Ring Seal (SAE 9/16-18)Quantity: 6
8C-3107: 5.33 x 46.99mm 75A FKM O-Ring
8C-3107: 5.33 x 46.99mm 75A FKM O-RingQuantity: 1
136-7227: 19.18mm Inside Diameter Seal-O-Ring
136-7227: 19.18mm Inside Diameter Seal-O-RingQuantity: 1
6V-5048: 1.83 x 8.92mm 75A FKM O-Ring
6V-5048: 1.83 x 8.92mm 75A FKM O-RingQuantity: 2
6V-4314: 5.33 x 129.54mm 75A FKM O-Ring
6V-4314: 5.33 x 129.54mm 75A FKM O-RingQuantity: 2
6V-4315: 5.33 x 94.62mm 75A FKM O-Ring
6V-4315: 5.33 x 94.62mm 75A FKM O-RingQuantity: 2
2M-9780: 2.46 x 19.18mm 90A NBR O-Ring
2M-9780: 2.46 x 19.18mm 90A NBR O-RingQuantity: 1
2W-0752: 0.8mm Thick Four Holes Rubber Gasket
2W-0752: 0.8mm Thick Four Holes Rubber GasketQuantity: 7
230-1072: 0.8mm Thick Gasket
230-1072: 0.8mm Thick GasketQuantity: 2
272-0758: Camshaft Cover Press In Place Seal
272-0758: Camshaft Cover Press In Place SealQuantity: 12
6J-2244: 66.27mm Inside Diameter Seal-O-Ring
6J-2244: 66.27mm Inside Diameter Seal-O-RingQuantity: 1
Showing 1 to 32 of 34Load More
DescriptionSpecificationsCompatible Models
Specifications for part number 438-9354
Kit Contains: Dust cap, plug, fastener, gaskets, seals,
View More
Compatible Models for part number 438-9354

PUMPER

SPF343C

ENGINE - MACHINE

C4.4

INDUSTRIAL ENGINE

3512C

PETROLEUM ENGINE

3512C

PETROLEUM TRANSMISSION

TH48-E80

PETROLEUM PACKAGE

TH48-E70

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced