Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits439-0457: Turbocharger INSTALL GASKET KIT
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
439-0457: Turbocharger INSTALL GASKET KIT
439-0457: Turbocharger INSTALL GASKET KIT

Turbo Installation Kit

Brand: Cat

Product Images
439-0457: Turbocharger INSTALL GASKET KIT
439-0457: Turbocharger INSTALL GASKET KIT

Turbo Installation Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
439-0457439-0457
275-2604275-2604
230-2520230-2520
View All Parts
Parts included in this kit

No results available.

489-0207: 1.57mm Thick Exhaust Gasket
489-0207: 1.57mm Thick Exhaust GasketQuantity: 1
341-9211: 1.6mm Thick Coolant Line Gasket
341-9211: 1.6mm Thick Coolant Line GasketQuantity: 4
2N-2765: 3/8''-16 x 1 3/4'' Hex Flange Head Bolt
2N-2765: 3/8''-16 x 1 3/4'' Hex Flange Head BoltQuantity: 4
121-5736: 1.6mm Thick Turbocharger Gasket
121-5736: 1.6mm Thick Turbocharger GasketQuantity: 1
112-3540: 23.16mm Inside Diameter Seal-O-Ring
112-3540: 23.16mm Inside Diameter Seal-O-RingQuantity: 2
7N-7559: 0.8mm Thick Turbocharger Oil Lines Gasket
7N-7559: 0.8mm Thick Turbocharger Oil Lines GasketQuantity: 1
8L-2786: 2.21 x 16.36mm 75A FKM O-Ring
8L-2786: 2.21 x 16.36mm 75A FKM O-RingQuantity: 2
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
3J-1907: 1.98 x 11.89mm 90A NBR O-RingQuantity: 2
6V-3917: 94.62mm Inside Diameter Seal-O-Ring
6V-3917: 94.62mm Inside Diameter Seal-O-RingQuantity: 2
6V-6609: 2.21 x 16.36mm 70A EPDM O-Ring
6V-6609: 2.21 x 16.36mm 70A EPDM O-RingQuantity: 4
2N-2766: 3/8''-16 Cone Lock Nut
2N-2766: 3/8''-16 Cone Lock NutQuantity: 4
4P-4460: 0.8mm Turbocharger Oil Lines Adapter Gasket
4P-4460: 0.8mm Turbocharger Oil Lines Adapter GasketQuantity: 1
136-7227: 19.18mm Inside Diameter Seal-O-Ring
136-7227: 19.18mm Inside Diameter Seal-O-RingQuantity: 2
2W-0752: 0.8mm Thick Four Holes Rubber Gasket
2W-0752: 0.8mm Thick Four Holes Rubber GasketQuantity: 1
Showing 1 to 14 of 14
DescriptionSpecificationsCompatible Models
Specifications for part number 439-0457
Kit Contains: Gaskets, seals, locknuts, studs
View More
Compatible Models for part number 439-0457

PUMPER

SPT343 SPF343C

ENGINE - MACHINE

C4.4

MARINE AUXILIARY

3512B

MARINE ENGINE

3516B

INDUSTRIAL ENGINE

3516B

TRUCK

785D

PETROLEUM ENGINE

3512C 3512B

PETROLEUM TRANSMISSION

TH48-E80

LOCOMOTIVE ENGINE

3508C

PETROLEUM PACKAGE

TH55-KRESS TH48-E70

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert