Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUndercarriageRolling ComponentsIdler Groups449-2305: Idler Group
Home
UndercarriageRolling ComponentsIdler Groups
449-2305: Idler Group
449-2305: Idler Group

Cat® Idler Group Standard Application, 188mm Rim Width, Interchangeable, 540mm Tread Diameter, Conventional Tread

Brand: Cat

Product Images
449-2305: Idler Group
449-2305: Idler Group
449-2305: Idler Group
449-2305: Idler Group
449-2305: Idler Group

Cat® Idler Group Standard Application, 188mm Rim Width, Interchangeable, 540mm Tread Diameter, Conventional Tread

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 449-2305

Units of Measure

USMetric
Tread Diameter (mm): 540
Tread Diameter (in): 21.26
Shaft Diameter (mm): Not Specified
Shaft Diameter (in): Not Specified
Flange Type: Center Flange
Flange Diameter (mm): Not Specified
Flange Diameter (in): Not Specified
Application: Standard Application
Idler Rim Width (mm): 188
UC System: GD
Shaft Protrusion Length (in): 3.386
Idler Rim Width (in): 7.402
Shaft Protrusion Length (mm): 86
Mounting Cap Bolt Thread Size: M20
Machine Side: Interchangeable
Center Flange Width (mm): 95
Tread Type: Conventional Tread
Center Flange Diameter (in): 22.835
Center Flange Width (in): 3.74
Shaft Length (in): 14.173
Bearing Mounting Length (mm): 324
Center Flange Diameter (mm): 580
Shaft Length (mm): 360
Bearing Mounting Length (in): 12.756
Shaft OD (mm): 75
Shaft OD (in): 2.953
View More
Compatible Models for part number 449-2305

UNDERCARRIAGE

OEMS

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert