Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUndercarriageTrack ComponentsLink Assemblies449-2682: Link Assembly
Home
UndercarriageTrack ComponentsLink Assemblies
449-2682: Link Assembly
449-2682: Link Assembly

Cat® Link Assembly GLT, Slip Fit Master, 49 Sections, Press Fit, SALT, 215.9mm Track Pitch

Brand: Cat

Product Images
449-2682: Link Assembly
449-2682: Link Assembly
449-2682: Link Assembly
449-2682: Link Assembly
449-2682: Link Assembly

Cat® Link Assembly GLT, Slip Fit Master, 49 Sections, Press Fit, SALT, 215.9mm Track Pitch

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 449-2682

Units of Measure

USMetric
Track Pitch (mm): 215.9
Track Pitch (in): 8.5
Number of Track Sections: 49
Bolt Size (mm): M22
Link Inside Spread Sprocket (in): 3.622
Rotating Bushing Track (Rbt): No
Pin Retention System: Press Fit
Rail To Bushing OD (mm): 34.4
Link Inside Spread Roller (in): 4.268
UC System: GD
Rail To Bushing OD (in): 1.354
Shoe Bolt Hole Spacing B (mm): 140
Link Inside Spread Roller (mm): 108.4
Shoe Bolt Hole Spacing C (mm): 190
Shoe Bolt Hole Spacing A (in): 2.992
Link Height (mm): 124
Number of Sections: 49
Shoe Bolt Hole Spacing A (mm): 76
Link Outside Spread (in): 7.906
Bushing OD (in): 2.677
Shoe Bolt Hole Spacing B (in): 5.512
Bushing OD (mm): 68
Bolt Hole Diameter (in): 0.906
Grease Track Type: GLT
Link Outside Spread (mm): 200.8
Link Inside Spread Sprocket (mm): 92
Seal And Lube Type: SALT
Bolt Hole Diameter (mm): 23
Master Link Type: Slip Fit Master
Rail To Pin Boss OD (mm): 35.8
Rail To Pin Boss OD (in): 1.409
Track Bolt Thread: M22
Pin Length (in): 9.665
Shoe Bolt Hole Spacing C (in): 7.48
Link Height (in): 4.882
Wear Sensor: No
Track Stiffening System: Not Applicable
Master Bolt Thread: M22
Pin Length (mm): 245.5
View More
Compatible Models for part number 449-2682

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert