Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeWorkshop SuppliesTools4C-8982: Crankshaft Seal and Wear Sleeve Installation Tool
HomeWorkshop SuppliesTools4C-8982: Crankshaft Seal and Wear Sleeve Installation Tool
4C-8982: Crankshaft Seal and Wear Sleeve Installation Tool

Cat® Crankshaft Seal and Wear Sleeve Installation Tool is used for the installation of crankshaft seals and wear sleeves to ensure a proper fit

Brand: Cat

Product Images
4C-8982: Crankshaft Seal and Wear Sleeve Installation Tool
4C-8982: Crankshaft Seal and Wear Sleeve Installation Tool
4C-8982: Crankshaft Seal and Wear Sleeve Installation Tool
4C-8982: Crankshaft Seal and Wear Sleeve Installation Tool
4C-8982: Crankshaft Seal and Wear Sleeve Installation Tool

Cat® Crankshaft Seal and Wear Sleeve Installation Tool is used for the installation of crankshaft seals and wear sleeves to ensure a proper fit

Brand: Cat

Warranty Information
Return Policy
DescriptionSpecifications
Description for part number 4C-8982

The Crankshaft Seal and Wear Sleeve Installation Tool is used to assist in the accurate placement of crankshaft seals and wear sleeves in equipment engines. This tool ensures that seals are correctly aligned and inserted without damaging the delicate surfaces of the crankshaft. It also helps install wear sleeves that protect the crankshaft from excessive wear, reducing maintenance and repair costs. This tool often comes as part of a kit, tailored for different engine models, ensuring compatibility and a secure fit. Proper use of the tool prevents oil leaks, extends the lifespan of engine components, and ensures efficient engine operation.

Attributes:
• Used for installing silicone and hydrodynamic-type oil seals and wear sleeves.
• Aligns and installs crankshaft seals and wear sleeves without causing damage.
• Prevents oil leaks and improper seal installation.
• Ensures wear sleeves are properly seated, protecting the crankshaft.

Applications:
The Crankshaft Seal and Wear Sleeve Installation Tool is used primarily in the engine maintenance bay or repair shop. It is employed during engine rebuilds or whenever the crankshaft seal or worn sleeve needs replacement, found near or within engine service tool kits. This tool is required to ensure that the crankshaft seals and sleeves are installed correctly and efficiently, minimizing downtime, and preventing engine oil leakage.

View More
Specifications for part number 4C-8982

Units of Measure

USMetric
Length (mm): 65.0
Length (in): 2.559
Outer Diameter (in): 3.622
Outer Diameter (mm): 92.0
Material: Steel,Carbon Steel,Coating Mixed: Nonmetallic
Weight (kg): 2.003
Weight (lb): 4.415
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced