Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeWorkshop SuppliesTools438-9547: Crankshaft Front Seal Installer Tool
Home
Workshop SuppliesTools
438-9547: Crankshaft Front Seal Installer Tool
438-9547: Crankshaft Front Seal Installer Tool

Cat® Crankshaft Front Seal Installer Tool facilitates the accurate installation of crankshaft front seals and wear sleeves in the equipment engines

Brand: Cat

Product Images
438-9547: Crankshaft Front Seal Installer Tool
438-9547: Crankshaft Front Seal Installer Tool
438-9547: Crankshaft Front Seal Installer Tool
438-9547: Crankshaft Front Seal Installer Tool
438-9547: Crankshaft Front Seal Installer Tool

Cat® Crankshaft Front Seal Installer Tool facilitates the accurate installation of crankshaft front seals and wear sleeves in the equipment engines

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

The Crankshaft Front Seal Installer Tool is used for the accurate installation of crankshaft front seals and wear sleeves within the equipment engines. It helps to ensure components are installed correctly, maintaining optimal sealing, and preventing oil leaks. It provides controlled pressure and alignment during installation to avoid damage to the seals and sleeves, ensuring they are securely fitted to the crankshaft.

Attributes:
• Ensures proper alignment during installation.
• Provides a snug fit for the crankshaft front seal to avoid leaks.
• Withstands high-pressure conditions during use.

Applications:
The Crankshaft Front Seal Installer Tool is used directly on the crankshaft assembly, facilitating the proper installation of front seals and wear sleeves, ensuring they are securely positioned to prevent oil leakage and maintain effective sealing.

The Crankshaft Front Seal Installer Tool is used for the accurate installation of crankshaft front seals and wear sleeves within the equipment engines. It helps to ensure components are installed correctly, maintaining optimal sealing, and preventing oil leaks. It provides controlled pressure and alignment during installation to avoid damage to the seals and sleeves, ensuring they are securely fitted to the crankshaft.

Attributes:
• Ensures proper alignment during installation.
• Provides a snug fit for the crankshaft front seal to avoid leaks.
• Withstands high-pressure conditions during use.

Applications:
The Crankshaft Front Seal Installer Tool is used directly on the crankshaft assembly, facilitating the proper installation of front seals and wear sleeves, ensuring they are securely positioned to prevent oil leakage and maintain effective sealing.

Specifications
Specifications
Units of MeasureUSMetric
Outer Diameter (mm): 90.89
Outer Diameter (in): 3.578
Hex Size (mm): 28.58
Hex Size (in): 1.125
Internal Thread: 3/4"-16
Overall Height (mm): 139.7
Overall Height (in): 5.5
Weight (kg): 2.517
Weight (lb): 5.549
Material: Low Alloy Steel,Coating Mixed: Nonmetallic,Carbon Steel
Units of MeasureUSMetric
Outer Diameter (mm): 90.89
Outer Diameter (in): 3.578
Hex Size (mm): 28.58
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
Frequently bought together
438-9547438-9547
4C-89824C-8982
9S-88589S-8858
View All Parts
DescriptionSpecifications
Description for part number 438-9547

The Crankshaft Front Seal Installer Tool is used for the accurate installation of crankshaft front seals and wear sleeves within the equipment engines. It helps to ensure components are installed correctly, maintaining optimal sealing, and preventing oil leaks. It provides controlled pressure and alignment during installation to avoid damage to the seals and sleeves, ensuring they are securely fitted to the crankshaft.

Attributes:
• Ensures proper alignment during installation.
• Provides a snug fit for the crankshaft front seal to avoid leaks.
• Withstands high-pressure conditions during use.

Applications:
The Crankshaft Front Seal Installer Tool is used directly on the crankshaft assembly, facilitating the proper installation of front seals and wear sleeves, ensuring they are securely positioned to prevent oil leakage and maintain effective sealing.

View More
Specifications for part number 438-9547

Units of Measure

USMetric
Outer Diameter (mm): 90.89
Outer Diameter (in): 3.578
Hex Size (mm): 28.58
Hex Size (in): 1.125
Internal Thread: 3/4"-16
Overall Height (mm): 139.7
Overall Height (in): 5.5
Weight (kg): 2.517
Weight (lb): 5.549
Material: Low Alloy Steel,Coating Mixed: Nonmetallic,Carbon Steel
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert