Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeWorkshop SuppliesTools5P-7312: Wear Sleeve Distorter Tool
Home
Workshop SuppliesTools
5P-7312: Wear Sleeve Distorter Tool
5P-7312: Wear Sleeve Distorter Tool

Cat® Wear Sleeve Distorter Tool is used to install the wear sleeve properly, ensuring accurate alignment and securing it into place during assembly

Brand: Cat

Product Images
5P-7312: Wear Sleeve Distorter Tool
5P-7312: Wear Sleeve Distorter Tool
5P-7312: Wear Sleeve Distorter Tool
5P-7312: Wear Sleeve Distorter Tool
5P-7312: Wear Sleeve Distorter Tool

Cat® Wear Sleeve Distorter Tool is used to install the wear sleeve properly, ensuring accurate alignment and securing it into place during assembly

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

The Wear Sleeve Distorter Tool is a necessary tool used in the process of installing wear sleeves, ensuring that the sleeve is properly seated without damage. This tool helps eliminate the risk of distortion or misalignment that occurs during manual installation. By applying the correct amount of force evenly across the wear sleeve, the tool ensures that the sleeve fits securely over the shaft, protecting it from wear and tear. It is used extensively in maintenance operations, where proper wear sleeve installation is needed for preserving the performance and longevity of the equipment components.

Attributes:
• Provides even pressure distribution during wear sleeve installation.
• Provides a secure grip during installation.

Applications:
The Wear Sleeve Distorter Tool is utilized during the installation of wear sleeves on rotating shafts, ensuring proper fit in the equipment assemblies.

The Wear Sleeve Distorter Tool is a necessary tool used in the process of installing wear sleeves, ensuring that the sleeve is properly seated without damage. This tool helps eliminate the risk of distortion or misalignment that occurs during manual installation. By applying the correct amount of force evenly across the wear sleeve, the tool ensures that the sleeve fits securely over the shaft, protecting it from wear and tear. It is used extensively in maintenance operations, where proper wear sleeve installation is needed for preserving the performance and longevity of the equipment components.

Attributes:
• Provides even pressure distribution during wear sleeve installation.
• Provides a secure grip during installation.

Applications:
The Wear Sleeve Distorter Tool is utilized during the installation of wear sleeves on rotating shafts, ensuring proper fit in the equipment assemblies.

Specifications
Specifications
Units of MeasureUSMetric
Length (mm): 127
Length (in): 5
Hex Size (mm): 12.7
Hex Size (in): 0.5
Material: Steel,Coating Mixed: Nonmetallic,Carbon Steel,Alloy Mixed: Metal
Weight (kg): 0.091
Weight (lb): 0.201
Units of MeasureUSMetric
Length (mm): 127
Length (in): 5
Hex Size (mm): 12.7
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
DescriptionSpecifications
Description for part number 5P-7312

The Wear Sleeve Distorter Tool is a necessary tool used in the process of installing wear sleeves, ensuring that the sleeve is properly seated without damage. This tool helps eliminate the risk of distortion or misalignment that occurs during manual installation. By applying the correct amount of force evenly across the wear sleeve, the tool ensures that the sleeve fits securely over the shaft, protecting it from wear and tear. It is used extensively in maintenance operations, where proper wear sleeve installation is needed for preserving the performance and longevity of the equipment components.

Attributes:
• Provides even pressure distribution during wear sleeve installation.
• Provides a secure grip during installation.

Applications:
The Wear Sleeve Distorter Tool is utilized during the installation of wear sleeves on rotating shafts, ensuring proper fit in the equipment assemblies.

View More
Specifications for part number 5P-7312

Units of Measure

USMetric
Length (mm): 127
Length (in): 5
Hex Size (mm): 12.7
Hex Size (in): 0.5
Material: Steel,Coating Mixed: Nonmetallic,Carbon Steel,Alloy Mixed: Metal
Weight (kg): 0.091
Weight (lb): 0.201
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert