To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeHardware, Seals, & ConsumablesHardwareFastenersNuts9S-8858: Seal And Wear Sleeve Installer Nut
Home
Hardware, Seals, & ConsumablesHardwareFastenersNuts9S-8858: Seal And Wear Sleeve Installer Nut
9S-8858: Seal And Wear Sleeve Installer Nut
Cat® Crankshaft Front and Rear Seal And Wear Sleeve Installer Steel Nut is used to provide a secure and stable platform for installation
Brand: Cat
Product Images
9S-8858: Seal And Wear Sleeve Installer Nut
Cat® Crankshaft Front and Rear Seal And Wear Sleeve Installer Steel Nut is used to provide a secure and stable platform for installation
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
The Seal And Wear Sleeve Installer Nut is used to securely hold the seal or wear sleeve in place during installation, ensuring proper alignment and preventing damage to the components. The installer nut provides a secure and stable platform for installing seals and wear sleeves onto shafts or components, preventing slippage or misalignment during the installation process.
Attributes: • Helps to protect the components from damage during installation, such as scratches or deformation • Ensure a proper fit and seal to prevent leaks or contamination
Applications: The Seal And Wear Sleeve Installer Nut is used to ensure the proper installation of crankshaft front and rear seals and wear sleeves onto shafts or components. The tool is for ease of use, allowing for quick and efficient installation of seals and wear sleeves without the need for additional tools or equipment.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
The Seal And Wear Sleeve Installer Nut is used to securely hold the seal or wear sleeve in place during installation, ensuring proper alignment and preventing damage to the components. The installer nut provides a secure and stable platform for installing seals and wear sleeves onto shafts or components, preventing slippage or misalignment during the installation process.
Attributes: • Helps to protect the components from damage during installation, such as scratches or deformation • Ensure a proper fit and seal to prevent leaks or contamination
Applications: The Seal And Wear Sleeve Installer Nut is used to ensure the proper installation of crankshaft front and rear seals and wear sleeves onto shafts or components. The tool is for ease of use, allowing for quick and efficient installation of seals and wear sleeves without the need for additional tools or equipment.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Steel,Coating Mixed: Nonmetallic
Overall Length (mm): 74
Thread: 7/8" - 9- 2B
Outside Diameter (mm): 83
Length (mm): 74
Length (in): 2.91
Overall Length (in): 2.91
Outer Diameter (mm): 82.55
Outside Diameter (in): 3.25
Outer Diameter (in): 3.25
Inner Diameter (mm): 29.5
Thread Size (in): 7/8-9
Inner Diameter (in): 1.16
Hex Size (mm): 33.34
Hex Size (in): 1.31
Weight (kg): 0.61
Weight (lb): 1.35
Units of MeasureUSMetric
Material: Steel,Coating Mixed: Nonmetallic
Overall Length (mm): 74
Thread: 7/8" - 9- 2B
View More
Compatible Models
Compatible Models
Generator Set
3508B
View More
Generator Set
3508B
Warranty Information
Return Policy
Parts diagram for 9S-8858
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9S-8858
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 9S-8858
The Seal And Wear Sleeve Installer Nut is used to securely hold the seal or wear sleeve in place during installation, ensuring proper alignment and preventing damage to the components. The installer nut provides a secure and stable platform for installing seals and wear sleeves onto shafts or components, preventing slippage or misalignment during the installation process.
Attributes: • Helps to protect the components from damage during installation, such as scratches or deformation • Ensure a proper fit and seal to prevent leaks or contamination
Applications: The Seal And Wear Sleeve Installer Nut is used to ensure the proper installation of crankshaft front and rear seals and wear sleeves onto shafts or components. The tool is for ease of use, allowing for quick and efficient installation of seals and wear sleeves without the need for additional tools or equipment.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 9S-8858
Units of Measure
USMetric
Material: Steel,Coating Mixed: Nonmetallic
Overall Length (mm): 74
Thread: 7/8" - 9- 2B
Outside Diameter (mm): 83
Length (mm): 74
Length (in): 2.91
Overall Length (in): 2.91
Outer Diameter (mm): 82.55
Outside Diameter (in): 3.25
Outer Diameter (in): 3.25
Inner Diameter (mm): 29.5
Thread Size (in): 7/8-9
Inner Diameter (in): 1.16
Hex Size (mm): 33.34
Hex Size (in): 1.31
Weight (kg): 0.61
Weight (lb): 1.35
View More
Compatible Models for part number 9S-8858
GENERATOR SET
3508B
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.