Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits4N-4380: Rotor Vane Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits
4N-4380: Rotor Vane Kit
4N-4380: Rotor Vane Kit

Cat® Rotor Vane Kit (Air Starter Motor)

Brand: Cat

Product Images
4N-4380: Rotor Vane Kit
4N-4380: Rotor Vane Kit
4N-4380: Rotor Vane Kit
4N-4380: Rotor Vane Kit
4N-4380: Rotor Vane Kit

Cat® Rotor Vane Kit (Air Starter Motor)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 4N-4380

Units of Measure

USMetric
Height (mm): 22.9
Length (in): 5
Material: Plastic Plastic
Thickness (in): 0.2
Thickness (mm): 5
Kit Contains: Vane - 5
Height (in): 0.9
Length (mm): 127
View More
Compatible Models for part number 4N-4380

ENGINE - MACHINE

3408

GENERATOR

SR4

GEN SET ENGINE

3306 3304 3406B 3304B 3406 3408B 3408C 3408

GENERATOR SET

3408C 3456 3406C 3406E 3306B

MARINE ENGINE

D353E 3176B D333C D353C D353D 3408B 3304 3306 3304B C-12 C12 C15 3406B 3408 3406 D342C D330C 3306B D342 D343

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

C-12 3304 3306 C-10 C-16 3176B C9 C18 D353C D353E D353D D333C C-9 3406E 3406B D342 D343 C11 C15 D342C D330C 3406 3408B

PETROLEUM ENGINE

C15 C18

TRACTOR

768B

GAS ENGINE

G343 G353D G3304 G3306

PETROLEUM PACKAGE

TH35-C13I CX31-C13I

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert