Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits4W-4833: Turbocharger Bearing Kit - 0.25 MM US
HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits4W-4833: Turbocharger Bearing Kit - 0.25 MM US
4W-4833: Turbocharger Bearing Kit - 0.25 MM US

Cat® Turbocharger Cartridge Bearing Kit allows for effective lubrication within the turbocharger system

Brand: Cat

fallback-image
4W-4833: Turbocharger Bearing Kit - 0.25 MM US

Cat® Turbocharger Cartridge Bearing Kit allows for effective lubrication within the turbocharger system

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

461-3755: BEARING-JOUR
461-3755: BEARING-JOURQuantity: 2
190-0387: Turbocharger Wear Washer
190-0387: Turbocharger Wear WasherQuantity: 2
Showing 1 to 2 of 2
DescriptionSpecificationsCompatible Models
Specifications for part number 4W-4833

Units of Measure

USMetric
Width (mm): 58.4
Height (mm): 43.2
Length (in): 3.1
Material: Alloy Copper
Length (mm): 78.7
Height (in): 1.7
View More
Compatible Models for part number 4W-4833

PUMPER

SPS342 SCT673 SPT342

GENERATOR

SR4 SR4B SR4BHV

GENERATOR SET

3412C 3516 3512 G3516 3412 G3512

WHEEL TRACTOR

657E

POWER MODULE

PM3412 PM3512

ENGINE

3508PETROL 3512PETROL

PETROLEUM ENGINE

3516 3512

GEN SET ENGINE

3412C 3412 3516

MARINE AUXILIARY

3512B

MARINE ENGINE

3516 3512 3412 3412E

INDUSTRIAL ENGINE

3512 3412 3516

TRUCK

785 793 793B 785B

TRACTOR

784B

GAS ENGINE

G3512 G3412 G3516

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced