Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home542-0431: Bearing Assembly
Home542-0431: Bearing Assembly
542-0431: Bearing Assembly

Cat® Needle Bearing (Roller and Cage Assembly)(Metric)

Brand: Cat

Product Images
542-0431: Bearing Assembly
542-0431: Bearing Assembly
542-0431: Bearing Assembly
542-0431: Bearing Assembly
542-0431: Bearing Assembly

Cat® Needle Bearing (Roller and Cage Assembly)(Metric)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 542-0431
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 542-0431

Units of Measure

USMetric
Outside Diameter (mm): 65.020
Inside Diameter (mm): 46.991
Height (mm): 27.600
Outside Diameter (in): 2.5598
Inside Diameter (in): 1.850
Height (in): 1.0866
Material: Alloy Steel
View More
Compatible Models for part number 542-0431

EXCAVATOR

330

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert