Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws548-2567: Track Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
548-2567: Track Bolt
548-2567: Track Bolt

Brand: Cat

fallback-image
548-2567: Track Bolt

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 548-2567
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 548-2567

Units of Measure

USMetric
Bolt Length (in): 4.724
Bolt Length (mm): 120
Bolt Type: Hex Flange Head
Grip Length (in): 3.701
Grip Length (mm): 94
Hand of Thread: RH
Material: Low Alloy Steel
Thread Size (in): 0
Class or Grade: ISO 898-1 Class 10.9
Thread Size (mm): M10
Locking Feature: None
Thread Size (dia x pitch) (mm): M10x1.25
View More
Compatible Models for part number 548-2567

UTILITY VEHICLE

CUV102D CUV105D CUV85 CUV82

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert