Caterpillar
No Suggested Results

Add Equipment


Register

Caterpillar

Add Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Part number or name
BackHomeUndercarriageTrack ComponentsLink Assemblies561-1065: Track Link Box
BackHome
UndercarriageTrack ComponentsLink Assemblies
561-1065: Track Link Box
561-1065: Track Link Box
Product Images
561-1065: Track Link Box
561-1065: Track Link Box
561-1065: Track Link Box
561-1065: Track Link Box
561-1065: Track Link Box

Cat® Track Link Box Used In Undercarriage

Brand: Cat

Check Price
Check Price
Login to view your customer price
Parts diagram for 561-1065
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 561-1065

Description:
A Track Link Box is a metal box that houses the track links, which are the individual metal plates that make up the continuous track that propels the vehicle. The track link box is designed to be durable and withstand the heavy loads and stresses that are placed on it during operation. and they need to be properly supported and guided to ensure smooth and efficient operation.

Attributes:
• Manufactured with highly durable materials.
• Provides resistance to abrasion and extends their service life.
 

Application:
A Track Link Box is used to guide and support the track links as they move around the sprocket and idler wheels, which are also part of the undercarriage, mostly used in Cat 953 Powertrain, 953, 953B, 953C, 953D and 953K Track Loader, 953K, D4, D5, D5H, D5R, D6K, D6M and D6N Track Type Tractor, D5H Skidder, TK711 Tree Harvester.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 561-1065

Units of Measure

USMetric

Length (in): 2.36

Thickness (in): 0.79

Weight (kg): 16.5

Width (in): 1.18

Track Bolt Thread: M20

Number of Track Sections: 2

Grease Track Type: Not Applicable

Track Stiffening System: Not Applicable

Master Bolt Thread: None

Seal And Lube Type: SALT

Master Link Type: None

View More
Compatible Models for part number 561-1065

TRACK-TYPE TRACTOR

D6N D6K2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced