Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity562-8078: C175 Repower engine install kit
HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity562-8078: C175 Repower engine install kit
562-8078: C175 Repower engine install kit

Repower - Replacement of 3524 engine with C175 for 797B machine. Additional kits and parts required for conversion.

Brand: Cat

Product Images
562-8078: C175 Repower engine install kit
562-8078: C175 Repower engine install kit
562-8078: C175 Repower engine install kit
562-8078: C175 Repower engine install kit

Repower - Replacement of 3524 engine with C175 for 797B machine. Additional kits and parts required for conversion.

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

226-0087: 136.65mm To 144.53mm Diameter T-Bolt Clamp
226-0087: 136.65mm To 144.53mm Diameter T-Bolt ClampQuantity: 8
217-4192: 127mm Inner Diameter Hose
217-4192: 127mm Inner Diameter HoseQuantity: 1
186-2002: 101.6mm Inner Diameter Air Line Hump Hose
186-2002: 101.6mm Inner Diameter Air Line Hump HoseQuantity: 4
138-4553: PLATE
138-4553: PLATEQuantity: 1
287-3070: BRACKET AS
287-3070: BRACKET ASQuantity: 1
287-3077: STRAP AS
287-3077: STRAP ASQuantity: 1
287-3052: TUBE AS
287-3052: TUBE ASQuantity: 1
287-3054: TUBE AS
287-3054: TUBE ASQuantity: 1
287-3055: TUBE AS
287-3055: TUBE ASQuantity: 1
287-7908: Tube Assembly
287-7908: Tube AssemblyQuantity: 1
287-7906: TUBE AS.
287-7906: TUBE AS.Quantity: 1
287-7902: Tube
287-7902: TubeQuantity: 1
292-9025: HOSE AS
292-9025: HOSE ASQuantity: 1
351-7318: BRACKET
351-7318: BRACKETQuantity: 1
334-3674: 100.5mm Inner Diameter Hump Hose
334-3674: 100.5mm Inner Diameter Hump HoseQuantity: 4
352-9822: HOSE AS
352-9822: HOSE ASQuantity: 1
390-9168: 7/8" X 1" Thread Refrigerant Plug Coupling
390-9168: 7/8" X 1" Thread Refrigerant Plug CouplingQuantity: 1
317-1220: PLATE AS
317-1220: PLATE ASQuantity: 1
273-3537: Air Lines Hump Hose
273-3537: Air Lines Hump HoseQuantity: 2
289-8511: BRACKET
289-8511: BRACKETQuantity: 1
290-9883: BRACKET
290-9883: BRACKETQuantity: 2
290-9882: TUBE
290-9882: TUBEQuantity: 2
392-5045: Hose Assembly
392-5045: Hose AssemblyQuantity: 1
303-5962: PLATE AS.
303-5962: PLATE AS.Quantity: 2
512-0803: TUBE AS
512-0803: TUBE ASQuantity: 1
512-0228: BRACKET AS
512-0228: BRACKET ASQuantity: 1
559-4205: TUBE
559-4205: TUBEQuantity: 1
129-0987: Drain Plug with Seal O Ring
129-0987: Drain Plug with Seal O RingQuantity: 1
4W-0530: 77mm Maximum Outer Diameter Plastic Retaining Ring
4W-0530: 77mm Maximum Outer Diameter Plastic Retaining RingQuantity: 2
4W-0531: 10.5mm Hole Size Steel Retainer
4W-0531: 10.5mm Hole Size Steel RetainerQuantity: 4
156-5745: 101.60mm Inner Diameter Single Tube Half Clamp
156-5745: 101.60mm Inner Diameter Single Tube Half ClampQuantity: 30
230-3671: 112.7mm To 120.6mm Diameter T-Bolt Clamp
230-3671: 112.7mm To 120.6mm Diameter T-Bolt ClampQuantity: 6
Showing 1 to 32 of 249Load More
DescriptionSpecificationsCompatible Models
Specifications for part number 562-8078

We are still working on adding a specification for this part.

Compatible Models for part number 562-8078

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced