Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeFilters & FluidsFluidsCoolantsCoolants/Antifreeze563-5030: Engine Coolant
Home
Filters & FluidsFluidsCoolantsCoolants/Antifreeze
563-5030: Engine Coolant
563-5030: Engine Coolant

Cat® Engine Coolant regulates engine temperature by transmitting heat away from the engine, preventing overheating for efficiency

Brand: Cat

fallback-image
563-5030: Engine Coolant

Cat® Engine Coolant regulates engine temperature by transmitting heat away from the engine, preventing overheating for efficiency

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Cat® Coolant helps reduce corrosion and engine rust. Coolant also provides resistance to freezing and protects your engine from cracking and experiencing increased pressure.

Applications:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Description:
Cat® Coolant helps reduce corrosion and engine rust. Coolant also provides resistance to freezing and protects your engine from cracking and experiencing increased pressure.

Applications:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications
Specifications
Units of MeasureUSMetric
Length (mm): 297.2
Length (in): 11.7
Width (mm): 190.5
Width (in): 7.5
Height (mm): 99.1
Height (in): 3.9
Weight (kg): 4.1
Weight (lb): 9.0
Material: Antifreeze,Coolant Fluid
Units of MeasureUSMetric
Length (mm): 297.2
Length (in): 11.7
Width (mm): 190.5
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
Frequently bought together
563-5030563-5030
561-6538561-6538
561-6539561-6539
View All Parts
DescriptionSpecifications
Description for part number 563-5030

Description:
Cat® Coolant helps reduce corrosion and engine rust. Coolant also provides resistance to freezing and protects your engine from cracking and experiencing increased pressure.

Applications:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications for part number 563-5030

Units of Measure

USMetric
Length (mm): 297.2
Length (in): 11.7
Width (mm): 190.5
Width (in): 7.5
Height (mm): 99.1
Height (in): 3.9
Weight (kg): 4.1
Weight (lb): 9.0
Material: Antifreeze,Coolant Fluid
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert