To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeWorkshop SuppliesToolsWrenches592-3528: 1-3/16" Four Way Angle Head Open End Wrench
Home
Workshop SuppliesToolsWrenches592-3528: 1-3/16" Four Way Angle Head Open End Wrench
592-3528: 1-3/16" Four Way Angle Head Open End Wrench
Cat® Four Way Angle Head Open End Wrench provides versatile torque application with its four angled heads
Brand: Cat
592-3528: 1-3/16" Four Way Angle Head Open End Wrench
Cat® Four Way Angle Head Open End Wrench provides versatile torque application with its four angled heads
Brand: Cat
Check Price
Check Price
Login to view your customer price
Description
Description
The Four Way Angle Head Open End Wrench is a hand tool used to handle different fastening tasks. It provides the flexibility to engage fasteners from multiple angles. This is particularly useful in confined and obstructed spaces where a straight wrench might not fit reduces the risk of slippage and provides a firm grip. It is easier to tighten or loosen bolts and nuts with minimal effort.
Attributes: • Provides efficient torque transmission for effective tightening. • Ergonomic handle reduces fatigue during extended use. • Ensures a secure grip on fasteners to prevent slipping.
Applications: The Four Way Angle Head Open End Wrench is used in the maintenance of the equipment, particularly in accessing bolts and nuts located in tight and angled positions within the engine compartments and structural parts.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
The Four Way Angle Head Open End Wrench is a hand tool used to handle different fastening tasks. It provides the flexibility to engage fasteners from multiple angles. This is particularly useful in confined and obstructed spaces where a straight wrench might not fit reduces the risk of slippage and provides a firm grip. It is easier to tighten or loosen bolts and nuts with minimal effort.
Attributes: • Provides efficient torque transmission for effective tightening. • Ergonomic handle reduces fatigue during extended use. • Ensures a secure grip on fasteners to prevent slipping.
Applications: The Four Way Angle Head Open End Wrench is used in the maintenance of the equipment, particularly in accessing bolts and nuts located in tight and angled positions within the engine compartments and structural parts.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Open End Wrenches (mm): 30.163
Material: Steel,Carbon Steel
Weight (kg): 0.471
Weight (lb): 1.038
Units of MeasureUSMetric
Open End Wrenches (mm): 30.163
Material: Steel,Carbon Steel
Weight (kg): 0.471
View More
Compatible Models
Compatible Models
We currently do not have compatibility information for this part.
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
DescriptionSpecifications
Description for part number 592-3528
The Four Way Angle Head Open End Wrench is a hand tool used to handle different fastening tasks. It provides the flexibility to engage fasteners from multiple angles. This is particularly useful in confined and obstructed spaces where a straight wrench might not fit reduces the risk of slippage and provides a firm grip. It is easier to tighten or loosen bolts and nuts with minimal effort.
Attributes: • Provides efficient torque transmission for effective tightening. • Ergonomic handle reduces fatigue during extended use. • Ensures a secure grip on fasteners to prevent slipping.
Applications: The Four Way Angle Head Open End Wrench is used in the maintenance of the equipment, particularly in accessing bolts and nuts located in tight and angled positions within the engine compartments and structural parts.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 592-3528
Units of Measure
USMetric
Open End Wrenches (mm): 30.163
Material: Steel,Carbon Steel
Weight (kg): 0.471
Weight (lb): 1.038
View More
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.