To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeWorkshop SuppliesToolsWrenches592-3529: 1-7/16" Open End Wrench
Home
Workshop SuppliesToolsWrenches592-3529: 1-7/16" Open End Wrench
592-3529: 1-7/16" Open End Wrench
Cat® Open End Wrench securely tightens and loosens nuts and bolts in equipment, ensuring accurate torque application without slippage
Brand: Cat
592-3529: 1-7/16" Open End Wrench
Cat® Open End Wrench securely tightens and loosens nuts and bolts in equipment, ensuring accurate torque application without slippage
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
An Open End Wrench is a necessary tool in equipment maintenance, enabling efficient handling of fastening tasks. Its design features a robust, non-slip grip for ergonomic use in challenging environments. The wrench effectively transfers torque from the user to the fastener, minimizing the risk of damage and improper tightening. This tool's efficiency lies in its configuration, which provides a focused application of force, reducing operational time during maintenance routines.
Attributes: • Provides efficient torque transmission for effective tightening. • Ergonomic handle reduces fatigue during extended use. • Ensures a secure grip on fasteners to prevent slipping. • Resistant to deformation under high torque.
Applications: An Open End Wrench is used in the assembly and maintenance of the equipment for tightening and loosening bolts at necessary joints, enhancing operational safety and reducing maintenance downtime effectively.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
An Open End Wrench is a necessary tool in equipment maintenance, enabling efficient handling of fastening tasks. Its design features a robust, non-slip grip for ergonomic use in challenging environments. The wrench effectively transfers torque from the user to the fastener, minimizing the risk of damage and improper tightening. This tool's efficiency lies in its configuration, which provides a focused application of force, reducing operational time during maintenance routines.
Attributes: • Provides efficient torque transmission for effective tightening. • Ergonomic handle reduces fatigue during extended use. • Ensures a secure grip on fasteners to prevent slipping. • Resistant to deformation under high torque.
Applications: An Open End Wrench is used in the assembly and maintenance of the equipment for tightening and loosening bolts at necessary joints, enhancing operational safety and reducing maintenance downtime effectively.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Weight (kg): 0.789
Weight (lb): 1.739
Material: Steel,Carbon Steel
Units of MeasureUSMetric
Weight (kg): 0.789
Weight (lb): 1.739
Material: Steel,Carbon Steel
View More
Compatible Models
Compatible Models
We currently do not have compatibility information for this part.
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
An Open End Wrench is a necessary tool in equipment maintenance, enabling efficient handling of fastening tasks. Its design features a robust, non-slip grip for ergonomic use in challenging environments. The wrench effectively transfers torque from the user to the fastener, minimizing the risk of damage and improper tightening. This tool's efficiency lies in its configuration, which provides a focused application of force, reducing operational time during maintenance routines.
Attributes: • Provides efficient torque transmission for effective tightening. • Ergonomic handle reduces fatigue during extended use. • Ensures a secure grip on fasteners to prevent slipping. • Resistant to deformation under high torque.
Applications: An Open End Wrench is used in the assembly and maintenance of the equipment for tightening and loosening bolts at necessary joints, enhancing operational safety and reducing maintenance downtime effectively.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 592-3529
Units of Measure
USMetric
Weight (kg): 0.789
Weight (lb): 1.739
Material: Steel,Carbon Steel
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.