Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeWorkshop SuppliesToolsWrenches592-3530: 2" Four Way Angle Head Open End Wrench
Home
Workshop SuppliesToolsWrenches
592-3530: 2" Four Way Angle Head Open End Wrench
592-3530: 2" Four Way Angle Head Open End Wrench

Cat® Four Way Angle Head Open End Wrench provides versatile torque application with its four angled heads

Brand: Cat

fallback-image
592-3530: 2" Four Way Angle Head Open End Wrench

Cat® Four Way Angle Head Open End Wrench provides versatile torque application with its four angled heads

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DescriptionSpecifications
Specifications for part number 592-3530

Units of Measure

USMetric
Open End Wrenches (mm): 50.8
Material: Steel,Carbon Steel
Weight (kg): 1.955
Weight (lb): 4.31
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert