Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeWorkshop SuppliesToolsWrenches127-2277: Open End Wrench
Home
Workshop SuppliesToolsWrenches
127-2277: Open End Wrench
127-2277: Open End Wrench

Cat® Open End Offset Wrench (1-3/8 in)

Brand: Cat

Product Images
127-2277: Open End Wrench
127-2277: Open End Wrench

Cat® Open End Offset Wrench (1-3/8 in)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DescriptionSpecifications
Specifications for part number 127-2277

Units of Measure

USMetric
Outside Diameter (mm): 68.07
Head Depth (mm): 10.41
Length (in): 14.0
Material: Carbon Steel
Overall Length (in): 14.03
Head Depth (in): 0.41
Size (in): 3/8
Overall Length (mm): 356.36
Length (mm): 356.6
Outside Diameter (in): 2.68
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert