Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts5C-2873: Track Nut
Home
Hardware, Seals, & ConsumablesHardwareFastenersNuts
5C-2873: Track Nut
5C-2873: Track Nut

Cat® Hex Jam Nut

Brand: Cat

Product Images
5C-2873: Track Nut
5C-2873: Track Nut
5C-2873: Track Nut
5C-2873: Track Nut
5C-2873: Track Nut

Cat® Hex Jam Nut

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 5C-2873
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 5C-2873

Units of Measure

USMetric
Thickness (mm): 4
Thickness (in): 0.157
Nut Type: Hex
Hand of Thread: RH
Material: Alloy Zinc,Carbon Steel
Thread Size (in): 0
Hex Size (in): 0.67
Coating: Zinc
Thread Size (mm): M12
Class or Grade: ISO 898-2 Class 8
Height (in): 0.16
Material Description: Steel
Hex Size (mm): 17
Height (mm): 4
Thread Size (dia x pitch) (mm): M12x1
Drive (mm): 17
Drive (in): 0.669
View More
Compatible Models for part number 5C-2873

TRACK-TYPE TRACTOR

D8T

MINI HYD EXCAVATOR

301.8C 301.6C 302.5C

EXCAVATOR

205 206 214B FT 215 212 206B 205B 214B 213B 224B 212B 211B

WHEEL DOZER

834G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert