Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeWorkshop SuppliesOther Workshop SuppliesOther Workshop Products5P-1733: Crankshaft Seal Locator Plate
Home
Workshop SuppliesOther Workshop SuppliesOther Workshop Products
5P-1733: Crankshaft Seal Locator Plate
5P-1733: Crankshaft Seal Locator Plate

Cat® Crankshaft Seal Steel Locator Plate is used to accurately position and secure the crankshaft seal and wear sleeve during installation

Brand: Cat

fallback-image
5P-1733: Crankshaft Seal Locator Plate

Cat® Crankshaft Seal Steel Locator Plate is used to accurately position and secure the crankshaft seal and wear sleeve during installation

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

A Crankshaft Seal Locator Plate is placed over the end of the crankshaft to provide a stable and precise platform for installing crankshaft seals and wear sleeves, operating as a guide and support tool. It includes a locator stud and base plate that features alignment holes or guides that match the mounting points of the seals and sleeves, facilitating correct positioning and alignment during installation.

Attributes:
• Simplifies and enhances the installation process of crankshaft seals and wear sleeves by offering a designated tool for positioning these components
• Ensures proper alignment, minimizes the risk of misplacement or damage, and promotes effective sealing and performance of the engine

Applications:
A Crankshaft Seal Locator Plate is used to assist in the accurate and secure installation of crankshaft seals and wear sleeves in the engine. It serves as a positioning tool to ensure proper alignment and placement of these components on the crankshaft.

A Crankshaft Seal Locator Plate is placed over the end of the crankshaft to provide a stable and precise platform for installing crankshaft seals and wear sleeves, operating as a guide and support tool. It includes a locator stud and base plate that features alignment holes or guides that match the mounting points of the seals and sleeves, facilitating correct positioning and alignment during installation.

Attributes:
• Simplifies and enhances the installation process of crankshaft seals and wear sleeves by offering a designated tool for positioning these components
• Ensures proper alignment, minimizes the risk of misplacement or damage, and promotes effective sealing and performance of the engine

Applications:
A Crankshaft Seal Locator Plate is used to assist in the accurate and secure installation of crankshaft seals and wear sleeves in the engine. It serves as a positioning tool to ensure proper alignment and placement of these components on the crankshaft.

Specifications
Specifications
Units of MeasureUSMetric
Material: Steel,Structural Steel,Carbon Steel,Alloy Zinc,Alloy Steel
Thread: 7/8" - 9 - 2A
Outer Diameter (mm): 154.026
Outer Diameter (in): 6.064
Overall Height (mm): 107.19
Overall Height (in): 4.22
Weight (kg): 3.526
Weight (lb): 7.773
Units of MeasureUSMetric
Material: Steel,Structural Steel,Carbon Steel,Alloy Zinc,Alloy Steel
Thread: 7/8" - 9 - 2A
Outer Diameter (mm): 154.026
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
DescriptionSpecifications
Description for part number 5P-1733

A Crankshaft Seal Locator Plate is placed over the end of the crankshaft to provide a stable and precise platform for installing crankshaft seals and wear sleeves, operating as a guide and support tool. It includes a locator stud and base plate that features alignment holes or guides that match the mounting points of the seals and sleeves, facilitating correct positioning and alignment during installation.

Attributes:
• Simplifies and enhances the installation process of crankshaft seals and wear sleeves by offering a designated tool for positioning these components
• Ensures proper alignment, minimizes the risk of misplacement or damage, and promotes effective sealing and performance of the engine

Applications:
A Crankshaft Seal Locator Plate is used to assist in the accurate and secure installation of crankshaft seals and wear sleeves in the engine. It serves as a positioning tool to ensure proper alignment and placement of these components on the crankshaft.

View More
Specifications for part number 5P-1733

Units of Measure

USMetric
Material: Steel,Structural Steel,Carbon Steel,Alloy Zinc,Alloy Steel
Thread: 7/8" - 9 - 2A
Outer Diameter (mm): 154.026
Outer Diameter (in): 6.064
Overall Height (mm): 107.19
Overall Height (in): 4.22
Weight (kg): 3.526
Weight (lb): 7.773
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert