Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeWorkshop SuppliesTools6V-6142: Crankshaft Seal and Wear Sleeve Installation Tool
Home
Workshop SuppliesTools
6V-6142: Crankshaft Seal and Wear Sleeve Installation Tool
6V-6142: Crankshaft Seal and Wear Sleeve Installation Tool

Cat® Crankshaft Seal and Wear Sleeve Installation Tool acts as a precision instrument that aids in the accurate and efficient installation

Brand: Cat

Product Images
6V-6142: Crankshaft Seal and Wear Sleeve Installation Tool
6V-6142: Crankshaft Seal and Wear Sleeve Installation Tool
6V-6142: Crankshaft Seal and Wear Sleeve Installation Tool

Cat® Crankshaft Seal and Wear Sleeve Installation Tool acts as a precision instrument that aids in the accurate and efficient installation

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

The Crankshaft Seal and Wear Sleeve Installation Tool facilitates the proper installation of crankshaft seals and wear sleeves in engines. These components are required to prevent oil leaks and maintain the integrity of the engine's internal components. By using the installation tool, technicians can ensure that the seals and wear sleeves are installed securely and with the correct amount of pressure.

Attributes:
• Helps to prevent premature wear and damage to the components, as well as ensuring that the engine operates efficiently and effectively
• Provides accurate alignment and installation of seals and sleeves

Applications:
The Crankshaft Seal and Wear Sleeve Installation Tool helps maintain the performance of engines by ensuring that seals and wear sleeves are installed correctly and securely.

The Crankshaft Seal and Wear Sleeve Installation Tool facilitates the proper installation of crankshaft seals and wear sleeves in engines. These components are required to prevent oil leaks and maintain the integrity of the engine's internal components. By using the installation tool, technicians can ensure that the seals and wear sleeves are installed securely and with the correct amount of pressure.

Attributes:
• Helps to prevent premature wear and damage to the components, as well as ensuring that the engine operates efficiently and effectively
• Provides accurate alignment and installation of seals and sleeves

Applications:
The Crankshaft Seal and Wear Sleeve Installation Tool helps maintain the performance of engines by ensuring that seals and wear sleeves are installed correctly and securely.

Specifications
Specifications
Units of MeasureUSMetric
Outer Diameter (mm): 184
Outer Diameter (in): 7.244
Width (mm): 44
Width (in): 1.732
Weight (kg): 3.926
Weight (lb): 8.655
Material: Ductile (Spheroidal) Iron,Alloy Zinc,Carbon Steel,Coating Mixed: Nonmetallic
Units of MeasureUSMetric
Outer Diameter (mm): 184
Outer Diameter (in): 7.244
Width (mm): 44
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
DescriptionSpecifications
Description for part number 6V-6142

The Crankshaft Seal and Wear Sleeve Installation Tool facilitates the proper installation of crankshaft seals and wear sleeves in engines. These components are required to prevent oil leaks and maintain the integrity of the engine's internal components. By using the installation tool, technicians can ensure that the seals and wear sleeves are installed securely and with the correct amount of pressure.

Attributes:
• Helps to prevent premature wear and damage to the components, as well as ensuring that the engine operates efficiently and effectively
• Provides accurate alignment and installation of seals and sleeves

Applications:
The Crankshaft Seal and Wear Sleeve Installation Tool helps maintain the performance of engines by ensuring that seals and wear sleeves are installed correctly and securely.

View More
Specifications for part number 6V-6142

Units of Measure

USMetric
Outer Diameter (mm): 184
Outer Diameter (in): 7.244
Width (mm): 44
Width (in): 1.732
Weight (kg): 3.926
Weight (lb): 8.655
Material: Ductile (Spheroidal) Iron,Alloy Zinc,Carbon Steel,Coating Mixed: Nonmetallic
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert