Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeWorkshop SuppliesTools6V-6143: Crankshaft Seal and Wear Sleeve Installation Tool
HomeWorkshop SuppliesTools6V-6143: Crankshaft Seal and Wear Sleeve Installation Tool
6V-6143: Crankshaft Seal and Wear Sleeve Installation Tool

Cat® Crankshaft Seal and Wear Sleeve Installation Tool acts as a precision instrument that aids in the accurate and efficient installation

Brand: Cat

Product Images
6V-6143: Crankshaft Seal and Wear Sleeve Installation Tool
6V-6143: Crankshaft Seal and Wear Sleeve Installation Tool
6V-6143: Crankshaft Seal and Wear Sleeve Installation Tool
6V-6143: Crankshaft Seal and Wear Sleeve Installation Tool
6V-6143: Crankshaft Seal and Wear Sleeve Installation Tool

Cat® Crankshaft Seal and Wear Sleeve Installation Tool acts as a precision instrument that aids in the accurate and efficient installation

Brand: Cat

Warranty Information
Return Policy
DescriptionSpecifications
Description for part number 6V-6143

The Crankshaft Seal and Wear Sleeve Installation Tool facilitates the proper installation of crankshaft seals and wear sleeves in engines. These components are required to prevent oil leaks and maintain the integrity of the engine's internal components. By using the installation tool, technicians can ensure that the seals and wear sleeves are installed securely and with the correct amount of pressure.

Attributes:
• Manufactured to precise specifications and are built for durability and reliability
• Helps to prevent premature wear and damage to the components, as well as ensuring that the engine operates efficiently and effectively

Applications:
The Crankshaft Seal and Wear Sleeve Installation Tool helps maintain the performance of engines by ensuring that seals and wear sleeves are installed correctly and securely.

View More
Specifications for part number 6V-6143

Units of Measure

USMetric
Outer Diameter (mm): 184.0
Outer Diameter (in): 7.244
Width (mm): 46.5
Width (in): 1.83
Weight (kg): 4.003
Weight (lb): 8.825
Material: Ductile (Spheroidal) Iron,Carbon Steel,Coating Mixed: Nonmetallic,Alloy Zinc
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced