Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits601-4623: FRONT HOUSING INSTALL GASKET KIT
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits601-4623: FRONT HOUSING INSTALL GASKET KIT
601-4623: FRONT HOUSING INSTALL GASKET KIT

KIT-FRONT HOUSING INSTALL

Brand: Cat

Product Images
601-4623: FRONT HOUSING INSTALL GASKET KIT
601-4623: FRONT HOUSING INSTALL GASKET KIT

KIT-FRONT HOUSING INSTALL

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

7N-3049: 1.6mm Thick Water Line Gasket
7N-3049: 1.6mm Thick Water Line GasketQuantity: 1
5P-4892: 3.53 x 59.92mm 75A FKM O-Ring
5P-4892: 3.53 x 59.92mm 75A FKM O-RingQuantity: 2
298-6387: 3.53 x 164.69mm 75A FKM O-Ring
298-6387: 3.53 x 164.69mm 75A FKM O-RingQuantity: 1
5L-5840: 16.92mm Outer Diameter Seal Washer
5L-5840: 16.92mm Outer Diameter Seal WasherQuantity: 4
7J-8114: 1.57mm Thick Coupling Gasket
7J-8114: 1.57mm Thick Coupling GasketQuantity: 1
6V-8260: 123.42mm Inside Diameter Seal-O-Ring
6V-8260: 123.42mm Inside Diameter Seal-O-RingQuantity: 1
259-4598: 3.53 x 120.24mm 75A FKM O-Ring
259-4598: 3.53 x 120.24mm 75A FKM O-RingQuantity: 6
235-3546: 3.53 x 234.54mm 75A FKM O-Ring
235-3546: 3.53 x 234.54mm 75A FKM O-RingQuantity: 4
497-3911: 0.8mm Thick Front Housing Cover Gasket
497-3911: 0.8mm Thick Front Housing Cover GasketQuantity: 2
5F-9657: 36.09mm Inner Diameter Seal O Ring
5F-9657: 36.09mm Inner Diameter Seal O RingQuantity: 4
7N-4932: 0.8mm Thick Water Lines Gasket
7N-4932: 0.8mm Thick Water Lines GasketQuantity: 1
5H-6734: 3.53 x 113.89mm 75A NBR O-Ring
5H-6734: 3.53 x 113.89mm 75A NBR O-RingQuantity: 1
6V-0405: 2.76mm Thick Circular Bonded Seal Washer
6V-0405: 2.76mm Thick Circular Bonded Seal WasherQuantity: 4
5P-0840: 3.53 x 12.29mm 75A FKM O-Ring
5P-0840: 3.53 x 12.29mm 75A FKM O-RingQuantity: 4
6V-5066: 5.33 x 85.09mm 70A EPDM O-Ring
6V-5066: 5.33 x 85.09mm 70A EPDM O-RingQuantity: 3
4N-1320: 0.79mm Thick Square Gasket
4N-1320: 0.79mm Thick Square GasketQuantity: 1
569-7728: 272.288mm Diameter Crankshaft Seal
569-7728: 272.288mm Diameter Crankshaft SealQuantity: 1
9X-7371: 126.59mm Inside Diameter Seal-O-Ring
9X-7371: 126.59mm Inside Diameter Seal-O-RingQuantity: 1
6V-3348: 18.42mm Inner Diameter Seal O Ring
6V-3348: 18.42mm Inner Diameter Seal O RingQuantity: 8
Showing 1 to 19 of 19
DescriptionSpecificationsCompatible Models
Description for part number 601-4623

Description:This kit (601-4623) contains the gaskets and seals to reinstall the front cover. This kit does not include the oil pan gasket.Attributes:Our kits are designed for convenience - prepackaged, ordered with a single part number and delivered in a single box, saving you time and money.

View More
Specifications for part number 601-4623

We are still working on adding a specification for this part.

Compatible Models for part number 601-4623

GEN SET ENGINE

3516 3516B G3516

GENERATOR SET

G3516B 3516 3516B G3516 G3512

MARINE AUXILIARY

3516B

MARINE ENGINE

3516B

LOCOMOTIVE ENGINE

3512B

GAS ENGINE

G3516B G3508 G3516

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced