Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsUpgrade KitsGuarding649-7958: Falling Objects Guard System Front Guard Kit
Home
Upgrade & Repair KitsUpgrade KitsGuarding
649-7958: Falling Objects Guard System Front Guard Kit
649-7958: Falling Objects Guard System Front Guard Kit

This kit provides a guarding system to protect the front of the Next Gen Cab. The kit contains all of the parts and hardware required to install the guarding system to the front of the cab structure.

Brand: Cat

fallback-image
649-7958: Falling Objects Guard System Front Guard Kit

This kit provides a guarding system to protect the front of the Next Gen Cab. The kit contains all of the parts and hardware required to install the guarding system to the front of the cab structure.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

095-1207: NUT
095-1207: NUTQuantity: 4
493-1072: Rock and Vandalism Guard Support
493-1072: Rock and Vandalism Guard SupportQuantity: 2
493-1087: 102.5mm Long Hex Bolt Shaft
493-1087: 102.5mm Long Hex Bolt ShaftQuantity: 1
493-1091: Front Window Guard Bracket
493-1091: Front Window Guard BracketQuantity: 1
532-7291: Bracket Assembly
532-7291: Bracket AssemblyQuantity: 1
7Y-0623: M16 x 2mm Hex Lock Nut
7Y-0623: M16 x 2mm Hex Lock NutQuantity: 2
201-4534: M16-2 x 78mm Hex Head Bolt
201-4534: M16-2 x 78mm Hex Head BoltQuantity: 1
8T-4185: M10-1.5 x 50mm Hex Head Bolt
8T-4185: M10-1.5 x 50mm Hex Head BoltQuantity: 2
8T-4908: M8-1.25 x 25mm Hex Head Bolt
8T-4908: M8-1.25 x 25mm Hex Head BoltQuantity: 6
8T-4136: M10-1.5 x 25mm Hex Head Bolt
8T-4136: M10-1.5 x 25mm Hex Head BoltQuantity: 1
9X-8256: M6 ID Steel Flat Washer
9X-8256: M6 ID Steel Flat WasherQuantity: 6
8Y-5745: Hold-Open Rotary Latch
8Y-5745: Hold-Open Rotary LatchQuantity: 2
532-7310: Window Guard Gas Spring
532-7310: Window Guard Gas SpringQuantity: 1
560-9515: Mushroom Head Stopper
560-9515: Mushroom Head StopperQuantity: 2
493-1075: Front Window Operator Guard
493-1075: Front Window Operator GuardQuantity: 1
4E-1487: 25mm Outer Diameter Ball Knob
4E-1487: 25mm Outer Diameter Ball KnobQuantity: 2
172-5291: M10-1.5 x 30mm Rounded Pan Head Hexalobular Screw
172-5291: M10-1.5 x 30mm Rounded Pan Head Hexalobular ScrewQuantity: 4
5P-4116: M8 ID Steel Flat Washer
5P-4116: M8 ID Steel Flat WasherQuantity: 6
7X-7729: M10 ID Steel Flat Washer
7X-7729: M10 ID Steel Flat WasherQuantity: 2
8T-4182: M10-1.5 x 45mm Hex Head Bolt
8T-4182: M10-1.5 x 45mm Hex Head BoltQuantity: 4
8T-4223: M12 ID Steel Flat Washer
8T-4223: M12 ID Steel Flat WasherQuantity: 4
5D-4822: 6.15mm Free ID External Retaining Ring
5D-4822: 6.15mm Free ID External Retaining RingQuantity: 2
483-7801: SPACER
483-7801: SPACERQuantity: 4
507-4784: Front Window Guard Striker
507-4784: Front Window Guard StrikerQuantity: 2
493-1088: Front Window Guard Bracket
493-1088: Front Window Guard BracketQuantity: 1
219-0305: Warning Film Label
219-0305: Warning Film LabelQuantity: 1
099-7241: M16 ID Steel Hard Washer
099-7241: M16 ID Steel Hard WasherQuantity: 2
6V-7357: M6-1 x 25mm Hex Head Bolt
6V-7357: M6-1 x 25mm Hex Head BoltQuantity: 6
8T-4121: M10 ID Steel Flat Washer
8T-4121: M10 ID Steel Flat WasherQuantity: 9
Showing 1 to 29 of 29
DescriptionSpecificationsCompatible Models
Specifications for part number 649-7958

We are still working on adding a specification for this part.

Compatible Models for part number 649-7958

WHEELED EXCAVATOR

MH3040 M314-07 M314 MH3026 M315 M322 M320 M318 M319 M316 M317

EXCAVATOR

326 GC 340 336 MHPU 349 336 GC 345 313 GC 323 GC 323GC 374MHPU 395 352 350 317 315 313 355 320 350MHPU 253MHPU 326 330 GC 325 323 326GC 315 GC MH3040 330 374 340MHPU 317 GC 335 336 3101 333 350 OEM 330GC 320 GC 345 GC 352 UHD

MATERIAL HANDLER

MH3050 MH3250 MH3260 MH3022 MH3024 MH3032 MH3040

MOBILE HYD POWER UNIT

345 MHPU 330 MHPU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert