Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings6G-3785: Sleeve Bearing (Bushing)
Home
Hardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings
6G-3785: Sleeve Bearing (Bushing)
6G-3785: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Product Images
6G-3785: Sleeve Bearing (Bushing)
6G-3785: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6G-3785
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 6G-3785

Units of Measure

USMetric
Inside Diameter (mm): 111
Inside Diameter (in): 4.35
Outside Diameter (mm): 134
Outside Diameter (in): 5.27
Overall Length (mm): 64
Overall Length (in): 2.52
Material: Steel,STEEL,Low Alloy Steel
Type: STRAIGHT SLEEVE
Approximate Outside Diameter (mm): 133
Internal Groove: Yes
Cross Holes: Yes
Approximate Overall Length (mm): 64
External Groove: Yes
Approximate Inside Diameter (mm): 108
View More
Compatible Models for part number 6G-3785

WHEEL TRACTOR

657E 651 657G 651E

WHEEL TRACTOR-SCRAPER

651 657

WHEEL SCRAPER

651E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert