Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits6V-3736: Turbocharger Install Gasket Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
6V-3736: Turbocharger Install Gasket Kit
6V-3736: Turbocharger Install Gasket Kit

Turbo Installation Kit

Brand: Cat

Product Images
6V-3736: Turbocharger Install Gasket Kit
6V-3736: Turbocharger Install Gasket Kit
6V-3736: Turbocharger Install Gasket Kit

Turbo Installation Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Available Cat Reman parts
The following parts are alternative Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
438-0157
438-0157 : GASKET KIT-YM
Check Price
Parts included in this kit

No results available.

3H-3451: 0.035" Thick Nut Lock Plate
3H-3451: 0.035" Thick Nut Lock PlateQuantity: 2
5H-7704: 94.61mm Inner Diameter Seal O Ring
5H-7704: 94.61mm Inner Diameter Seal O RingQuantity: 4
9H-6067: 5.33 x 21.59mm 70A VMQ O-Ring
9H-6067: 5.33 x 21.59mm 70A VMQ O-RingQuantity: 2
4L-8337: 81mm Inner Diameter O-Ring Seal
4L-8337: 81mm Inner Diameter O-Ring SealQuantity: 4
1S-4810: 0.8mm Thick Turbo Oil Drain Gasket
1S-4810: 0.8mm Thick Turbo Oil Drain GasketQuantity: 2
1S-4295: 1.92mm Thick Turbocharger Gasket
1S-4295: 1.92mm Thick Turbocharger GasketQuantity: 2
1S-6595: Oil Turbocharger Supply Gasket
1S-6595: Oil Turbocharger Supply GasketQuantity: 2
Showing 1 to 7 of 7
DescriptionSpecificationsCompatible Models
Specifications for part number 6V-3736
Kit Contains: Gaskets, seals, locknuts, studs
View More
Compatible Models for part number 6V-3736

GEN SET ENGINE

D399 D379B D398B

MARINE ENGINE

D379A D399 D398A

INDUSTRIAL ENGINE

D398 D379B D398B D399 D379

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert