Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits6V-4708: Transmission Filter Gasket Kit
Home
Upgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits
6V-4708: Transmission Filter Gasket Kit
6V-4708: Transmission Filter Gasket Kit

Transmission Oil Filter Kit

Brand: Cat

Product Images
6V-4708: Transmission Filter Gasket Kit
6V-4708: Transmission Filter Gasket Kit
6V-4708: Transmission Filter Gasket Kit

Transmission Oil Filter Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
6V-47086V-4708
147-1902147-1902
3J-19073J-1907
View All Parts
Parts included in this kit

No results available.

5P-9262: 3.99mm Inside Diameter Seal-O-Ring
5P-9262: 3.99mm Inside Diameter Seal-O-RingQuantity: 1
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
3J-1907: 1.98 x 11.89mm 90A NBR O-RingQuantity: 4
4J-0522: 3.53 x 37.69mm 90A NBR O-Ring
4J-0522: 3.53 x 37.69mm 90A NBR O-RingQuantity: 2
2S-8439: 123.19mm Inside Diameter Seal-O-Ring
2S-8439: 123.19mm Inside Diameter Seal-O-RingQuantity: 1
4J-0520: 3.53 x 32.92mm 90A NBR O-Ring
4J-0520: 3.53 x 32.92mm 90A NBR O-RingQuantity: 2
3D-2824: 2.95 x 23.47mm 90A NBR O-Ring
3D-2824: 2.95 x 23.47mm 90A NBR O-RingQuantity: 2
Showing 1 to 6 of 6
DescriptionSpecificationsCompatible Models
Specifications for part number 6V-4708

We are still working on adding a specification for this part.

Compatible Models for part number 6V-4708

ARTICULATED TRUCK

D40D D400 D35HP D400D

WHEEL TRACTOR

613C II

WHEEL SCRAPER

613C

TRUCK

793 793B 789

SOIL COMPACTOR

815B 825C

LOAD HAUL DUMP

R1700 II

WHEEL DOZER

814B 824C

LANDFILL COMPACTOR

816B 826C

WHEEL LOADER

936E 966D 966F 966E 936 970F 966F II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert