Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits139-9175: Transmission Planetary Gasket Kit
Home
Upgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits
139-9175: Transmission Planetary Gasket Kit
139-9175: Transmission Planetary Gasket Kit

Transmission Gasket Kit - Planetary Group

Brand: Cat

fallback-image
139-9175: Transmission Planetary Gasket Kit

Transmission Gasket Kit - Planetary Group

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

9G-0286: Internal Lip Type Piston Seal
9G-0286: Internal Lip Type Piston SealQuantity: 1
8M-5661: 3.53 x 47.22mm 70A VMQ O-Ring
8M-5661: 3.53 x 47.22mm 70A VMQ O-RingQuantity: 1
4L-9564: 81.92mm Inside Diameter Seal-O-Ring
4L-9564: 81.92mm Inside Diameter Seal-O-RingQuantity: 2
8D-9739: 148.18mm Outer Diameter Internal Seal Ring
8D-9739: 148.18mm Outer Diameter Internal Seal RingQuantity: 1
8M-5255: Rubber O Ring Seal
8M-5255: Rubber O Ring SealQuantity: 1
8P-2023: External Seal Ring
8P-2023: External Seal RingQuantity: 1
8P-2019: Internal Seal Ring
8P-2019: Internal Seal RingQuantity: 3
7G-2830: 157.4mm Outer Diameter Seal Ring
7G-2830: 157.4mm Outer Diameter Seal RingQuantity: 2
5P-9806: 5.33 x 430.66mm 75A NBR O-Ring
5P-9806: 5.33 x 430.66mm 75A NBR O-RingQuantity: 1
5M-3038: Rubber O Ring Seal
5M-3038: Rubber O Ring SealQuantity: 2
8P-2022: External Seal Ring
8P-2022: External Seal RingQuantity: 5
8M-5010: 53.57mm Inside Diameter Seal-O-Ring
8M-5010: 53.57mm Inside Diameter Seal-O-RingQuantity: 2
3S-9896: 6.99 x 430.66mm 75A NBR O-Ring
3S-9896: 6.99 x 430.66mm 75A NBR O-RingQuantity: 1
9G-0281: 278.88mm Outer Diameter Seal Ring
9G-0281: 278.88mm Outer Diameter Seal RingQuantity: 2
Showing 1 to 14 of 14
DescriptionSpecificationsCompatible Models
Specifications for part number 139-9175

We are still working on adding a specification for this part.

Compatible Models for part number 139-9175

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert