Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits6V-5490: KIT-MULTIPLE CYLND HEAD INSTALL
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
6V-5490: KIT-MULTIPLE CYLND HEAD INSTALL
6V-5490: KIT-MULTIPLE CYLND HEAD INSTALL

Multiple Cylinder Head Kit

Brand: Cat

fallback-image
Discontinued
6V-5490: KIT-MULTIPLE CYLND HEAD INSTALL
Contact your dealer for replacement options.

Multiple Cylinder Head Kit

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
Description
Description

Description:

  • This kit contains the gaskets and seals to rebuild and reinstall multiple cylinder heads. This kit does not include injector seals. Order a single injector seal as needed.


Attributes:

  • Our kits are designed for convenience - prepackaged, ordered with a single part number and delivered in a single box, saving you time and money.


Description:

  • This kit contains the gaskets and seals to rebuild and reinstall multiple cylinder heads. This kit does not include injector seals. Order a single injector seal as needed.


Attributes:

  • Our kits are designed for convenience - prepackaged, ordered with a single part number and delivered in a single box, saving you time and money.


Specifications
Specifications
Kit Contains: Gaskets, seals
Kit Contains: Gaskets, seals
View More
Compatible Models
Compatible Models
Marine Engine
D379A
View More
Marine Engine
D379A
Warranty Information
Return Policy
Parts included in this kit

No results available.

3N-1238: 0.787mm Thick Tank Gasket
3N-1238: 0.787mm Thick Tank GasketQuantity: 1
2N-3597: 407.95mm Inner Diameter Rubber Valve Seal
2N-3597: 407.95mm Inner Diameter Rubber Valve SealQuantity: 4
6L-7813: 25.40mm Outside Diameter Ferrule Seal
6L-7813: 25.40mm Outside Diameter Ferrule SealQuantity: 32
5B-3718: 20.62mm Inner Diameter Seal O Ring
5B-3718: 20.62mm Inner Diameter Seal O RingQuantity: 8
2N-3553: 7.214mm Thick Engine Oil Cooler Seal
2N-3553: 7.214mm Thick Engine Oil Cooler SealQuantity: 5
6F-1069: Fuel Valve Seal Assembly
6F-1069: Fuel Valve Seal AssemblyQuantity: 8
6L-4497: Valve Push Rod Gasket
6L-4497: Valve Push Rod GasketQuantity: 4
7L-6005: 0.79mm Thick Gasket
7L-6005: 0.79mm Thick GasketQuantity: 2
6L-7814: 17.46mm Outside Diameter Director Seal
6L-7814: 17.46mm Outside Diameter Director SealQuantity: 24
6L-6580: GASKET
6L-6580: GASKETQuantity: 4
3N-3220: 0.06" Thick Cylinder Head Gasket
3N-3220: 0.06" Thick Cylinder Head GasketQuantity: 4
6H-4209: 0.04" Thick Screw Lock Plate
6H-4209: 0.04" Thick Screw Lock PlateQuantity: 4
8F-4994: 23.16mm Inside Diameter Seal-O-Ring
8F-4994: 23.16mm Inside Diameter Seal-O-RingQuantity: 8
9H-6067: 5.33 x 21.59mm 70A VMQ O-Ring
9H-6067: 5.33 x 21.59mm 70A VMQ O-RingQuantity: 2
1S-4810: 0.8mm Thick Turbo Oil Drain Gasket
1S-4810: 0.8mm Thick Turbo Oil Drain GasketQuantity: 2
3P-0647: SEAL-O-RING
3P-0647: SEAL-O-RINGQuantity: 4
8F-9206: 2.62 x 12.37mm 75A NBR O-Ring
8F-9206: 2.62 x 12.37mm 75A NBR O-RingQuantity: 16
Showing 1 to 17 of 17
DescriptionSpecificationsCompatible Models
Description for part number 6V-5490

Description:

  • This kit contains the gaskets and seals to rebuild and reinstall multiple cylinder heads. This kit does not include injector seals. Order a single injector seal as needed.


Attributes:

  • Our kits are designed for convenience - prepackaged, ordered with a single part number and delivered in a single box, saving you time and money.


View More
Specifications for part number 6V-5490
Kit Contains: Gaskets, seals
View More
Compatible Models for part number 6V-5490

MARINE ENGINE

D379A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert