Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeWorkshop SuppliesToolsTorque ToolsTorque Multipliers6V-6080: 240 Newton Meter Torque Multiplier
Home
Workshop SuppliesToolsTorque ToolsTorque Multipliers
6V-6080: 240 Newton Meter Torque Multiplier
6V-6080: 240 Newton Meter Torque Multiplier

Cat® Torque Multiplier is used to increase the applied torque, enabling the tightening, or loosening of fasteners that require high torque values

Brand: Cat

Product Images
6V-6080: 240 Newton Meter Torque Multiplier
6V-6080: 240 Newton Meter Torque Multiplier
6V-6080: 240 Newton Meter Torque Multiplier
6V-6080: 240 Newton Meter Torque Multiplier
6V-6080: 240 Newton Meter Torque Multiplier

Cat® Torque Multiplier is used to increase the applied torque, enabling the tightening, or loosening of fasteners that require high torque values

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

The Torque Multiplier is a mechanical tool used to amplify torque applied to fasteners, often in situations where using conventional torque wrenches would be impractical or insufficient. It operates by using a gear reduction, allowing the user to apply a lower input force that is multiplied into a much larger output torque. Torque multipliers are used in equipment maintenance and assembly, where bolts and nuts are subject to high torque specifications that cannot be achieved manually. The primary function of a torque multiplier is to amplify the input torque, making it easier to apply the high torque required for securing or removing fasteners in applications. It is especially useful when space is limited, or the required torque exceeds the capacity of standard tools.

Attributes:
• For use with a 1/2 inch square drive torque wrench.
• Used to apply torques above the capability of torque wrenches with an accuracy of ±5%
• Features a directional clutch that holds the windup and provides ratcheting action.
• Usable in close quarters where the movement of the input wrench is limited.
• Provides 360° continuous rotation in both directions.
• Compatible with 1/2-inch square input and 1-inch square output drives.

Applications:
The Torque Multiplier is used in equipment for tightening or loosening large bolts and nuts, such as in wheel assembly, frame joints, hydraulic system connections, engine mounts, and transmission housing. They are especially required where high torque is required for fasteners.

The Torque Multiplier is a mechanical tool used to amplify torque applied to fasteners, often in situations where using conventional torque wrenches would be impractical or insufficient. It operates by using a gear reduction, allowing the user to apply a lower input force that is multiplied into a much larger output torque. Torque multipliers are used in equipment maintenance and assembly, where bolts and nuts are subject to high torque specifications that cannot be achieved manually. The primary function of a torque multiplier is to amplify the input torque, making it easier to apply the high torque required for securing or removing fasteners in applications. It is especially useful when space is limited, or the required torque exceeds the capacity of standard tools.

Attributes:
• For use with a 1/2 inch square drive torque wrench.
• Used to apply torques above the capability of torque wrenches with an accuracy of ±5%
• Features a directional clutch that holds the windup and provides ratcheting action.
• Usable in close quarters where the movement of the input wrench is limited.
• Provides 360° continuous rotation in both directions.
• Compatible with 1/2-inch square input and 1-inch square output drives.

Applications:
The Torque Multiplier is used in equipment for tightening or loosening large bolts and nuts, such as in wheel assembly, frame joints, hydraulic system connections, engine mounts, and transmission housing. They are especially required where high torque is required for fasteners.

Specifications
Specifications
Units of MeasureUSMetric
Maximum Torque (ft-lb): 3,200
Maximum Torque (N-m): 4,335
Torque Capacity (ft-lb): 177
Torque Capacity (N-m): 240
Weight (kg): 7.983
Weight (lb): 17.599
Units of MeasureUSMetric
Maximum Torque (ft-lb): 3,200
Maximum Torque (N-m): 4,335
Torque Capacity (ft-lb): 177
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
DescriptionSpecifications
Description for part number 6V-6080

The Torque Multiplier is a mechanical tool used to amplify torque applied to fasteners, often in situations where using conventional torque wrenches would be impractical or insufficient. It operates by using a gear reduction, allowing the user to apply a lower input force that is multiplied into a much larger output torque. Torque multipliers are used in equipment maintenance and assembly, where bolts and nuts are subject to high torque specifications that cannot be achieved manually. The primary function of a torque multiplier is to amplify the input torque, making it easier to apply the high torque required for securing or removing fasteners in applications. It is especially useful when space is limited, or the required torque exceeds the capacity of standard tools.

Attributes:
• For use with a 1/2 inch square drive torque wrench.
• Used to apply torques above the capability of torque wrenches with an accuracy of ±5%
• Features a directional clutch that holds the windup and provides ratcheting action.
• Usable in close quarters where the movement of the input wrench is limited.
• Provides 360° continuous rotation in both directions.
• Compatible with 1/2-inch square input and 1-inch square output drives.

Applications:
The Torque Multiplier is used in equipment for tightening or loosening large bolts and nuts, such as in wheel assembly, frame joints, hydraulic system connections, engine mounts, and transmission housing. They are especially required where high torque is required for fasteners.

View More
Specifications for part number 6V-6080

Units of Measure

USMetric
Maximum Torque (ft-lb): 3,200
Maximum Torque (N-m): 4,335
Torque Capacity (ft-lb): 177
Torque Capacity (N-m): 240
Weight (kg): 7.983
Weight (lb): 17.599
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert