Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeWorkshop SuppliesTools6V-9448: Cylinder Pack Puller Remover Tool
HomeWorkshop SuppliesTools6V-9448: Cylinder Pack Puller Remover Tool
6V-9448: Cylinder Pack Puller Remover Tool

Cat® Cylinder Pack Puller Remover Tool helps to prevent damage to the cylinder pack, the engine block, or surrounding components during the removal

Brand: Cat

fallback-image
6V-9448: Cylinder Pack Puller Remover Tool

Cat® Cylinder Pack Puller Remover Tool helps to prevent damage to the cylinder pack, the engine block, or surrounding components during the removal

Brand: Cat

Warranty Information
Return Policy
DescriptionSpecifications
Description for part number 6V-9448

The Cylinder Pack Puller Remover Tool is used to grip and pull out the cylinder pack or cylinder liner assembly from the engine block. This is necessary during engine overhaul, repair, or replacement of the cylinder liners or piston assemblies. The tool's required design allows for a controlled and even extraction force to be applied, preventing damage to the cylinder pack or the engine block.

Attributes:
• Provides precision and control during the removal process
• Manufactured to precise specifications and are built for durability and reliability

Applications:
The Cylinder Pack Puller Remover Tool features required jaws or clamps that are used to firmly grasp the cylinder pack or liner assembly. This secure grip ensures that the tool maintains control over the component during the removal process, minimizing the risk of the cylinder pack slipping or becoming dislodged unexpectedly.

View More
Specifications for part number 6V-9448

Units of Measure

USMetric
Weight (kg): 4.24
Weight (lb): 9.347
Material: Alloy Aluminum,Polyamide Plastic,Low Alloy Steel
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced